407082 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407082.prj},{NB=A407082-1925},{CODE=A407082-1925},{FILENAME=A407082-1925_00},{F=DN25},{A=47,63},{B=22,23},{C=3/8-16 UNC},{I=18},{T=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A407082-1920
A407082-1920
DN20
47,63
22,23
3/8-16 UNC
18
32
A407082-1925
A407082-1925
DN25
47,63
22,23
3/8-16 UNC
18
32
A407082-2527
A407082-2527
DN27
52,37
26,19
3/8-16 UNC
21
36
A407082-2532
A407082-2532
DN32
52,37
26,19
3/8-16 UNC
21
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表