您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402679 - STRAIGHT MALEORFS - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402679.prj},{NB=A402679-3232},{CODE=A402679-3232},{FILENAME=A402679-3232_01},{F=1\"11/16-12 UN-2A},{A=66,68},{B=31,75},{C=15},{I=24},{I1=61}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A402679-1210
A402679-1210
11/16-16 UN-2A
40,49
18,24
9
15
38
A402679-1212
A402679-1212
13/16-16 UN-2A
40,49
18,24
9
15
40
A402679-1216
A402679-1216
1"-14 UNS-2A
40,49
18,24
9
15
43
A402679-1916
A402679-1916
1"-14 UNS-2A
50,8
23,8
11
17
47
A402679-1920
A402679-1920
1"3/16-12 UN-2A
50,8
23,8
11
17
49
A402679-2520
A402679-2520
1"3/16-12 UN-2A
57,15
27,76
13
21
56
A402679-2525
A402679-2525
1"7/16-12 UN-2A
57,15
27,76
13
21
56
A402679-3225
A402679-3225
1"7/16-12 UN-2A
66,68
31,75
15
24
61
A402679-3232
A402679-3232
1"11/16-12 UN-2A
66,68
31,75
15
24
61
A402679-3232F13
A402679-3232F13
1"11/16-12 UN-2A
66,68
31,75
13
24
61
A402679-3238
A402679-3238
A402679-3238F13
A402679-3238F13
2"-12 UN-2A
66,7
31,8
13,3
24
67
A402679-3832
A402679-3832
1"11/16-12 UN-2A
79,38
36,5
17
27
65
A402679-3838
A402679-3838
2"-12 UN-2A
79,38
36,5
17
27
67
SA402679-1220
SA402679-1220
1"3/16-12 UN-2A
40,49
18,24
9
15
45
SA402679-1925
SA402679-1925
1"7/16-12 UN-2A
50,8
23,8
11
17
52
SA402679-2532
SA402679-2532
1"11/16-12 UN-2A
51,15
27,76
13
21
60
SA402679-3825
SA402679-3825
1"7/16-12 UN-2A
79,38
36,5
17
27
65
SA402679-5138
SA402679-5138
2"-12 UN-2A
96,82
44,45
21
36
76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402514 - STRAIGHT MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
C-EGEO - Standpipe adaptors with taper
Conexa
02.08.2013
402503 - STRAIGHT MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402019 - STRAIGHT MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
PAFS-90S EO - SAE 90° 4 bolt flange (socket weld)
Parker
31.05.2022
402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
401524 - PORTS CLOSING SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402701 - STRAIGHT MALEDIN S SERIES - SAE 6000PSI FLANGE
FOR Fittings
06.05.2024
502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
TF F37 6000psi - Flare flange connection | Tube to flange connection, flat ...
Parker
31.05.2022
TFV F37 6000psi - Flare flange connection | Tube to port connection, F37 se...
Parker
31.05.2022
402548 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
AFS / AFX - SAE-90° butt weld flange for metric pipes
HAVIT
21.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表