피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
4-Bolt Pillow Block - M3000 EVEN-LOK Spherical
Moline Bearing
Mounted Roller Bearings
M3000
Powered by
CAD모델 선택
{molinebearing/mounted_roller_bearings/m3000/m3000_pillow_blk_4_blt_asmtab.prj},{NB=19741300-L},{PN=19741300-L},{BORE=5.1181},{DYNLOADLBS=47700},{DYNLOADNEWT=212180},{STATICLOADLBS=54000},{MAXRPM=4800},{MAXSFRADLDLBS=MIN},{BDIM=10.5000},{ADIMA=2.5781},{ADIME=MIN},{ADIML=MIN},{ADIMN=MIN},{ADIMG=0.9375},{ADIMR=MIN},{ADIMS=MIN},{ADIMC=3.7500},{ADIMH=2.2500},{PRJ=m3000_pillow_blk_4_blt},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=M3000 EVEN-LOK Spherical},{PRODTYPE=4-Bolt Pillow Block},{SHAFTSIZE=3},{EXPANSION=Non-Expansion},{SEALDESC=Labyrinth Seal},{F=5/8},{WTLBS=26},{CADSECTION=-->},{HOUSINGMODEL=HSG_PLBLK_4_BLT_TYPE_A},{HOUSINGINST=19141215},{BRGINSMODEL=BRG_INS_15300X},{BRGINSINST=15300215},{BRGINSINST2=15300215-3000},{SEALMODEL=SEAL_STYLE_B},{SEALINST=14530215}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
[인치]
EXPANSION
Expansion
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
[lbs.]
DYNLOADNEWT
Dynamic Load Newtons
[N]
MAXRPM
Max. RPM
[rpm]
F
Bolt Size F
[인치]
WTLBS
Weight lbs.
[lbs.]
19641207
19641207
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 7/16
Expansion
Standard Double Lip Conta...
43400
193053
2700
1/2
17
19641207-L
19641207-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 7/16
Expansion
Labyrinth Seal
43400
193053
5000
1/2
17
19741207
19741207
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 7/16
Non-Expansion
Standard Double Lip Conta...
43400
193053
2700
1/2
17
19741207-L
19741207-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 7/16
Non-Expansion
Labyrinth Seal
43400
193053
5000
1/2
17
19641208
19641208
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 1/2
Expansion
Standard Double Lip Conta...
43400
193053
2700
1/2
17
19641208-L
19641208-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 1/2
Expansion
Labyrinth Seal
43400
193053
5000
1/2
17
19741208
19741208
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 1/2
Non-Expansion
Standard Double Lip Conta...
43400
193053
2700
1/2
17
19741208-L
19741208-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 1/2
Non-Expansion
Labyrinth Seal
43400
193053
5000
1/2
17
19641211
19641211
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 11/16
Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19641211-L
19641211-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 11/16
Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19741211
19741211
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 11/16
Non-Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19741211-L
19741211-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 11/16
Non-Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19641212
19641212
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 3/4
Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19641212-L
19641212-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 3/4
Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19741212
19741212
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 3/4
Non-Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19741212-L
19741212-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 3/4
Non-Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19641215
19641215
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 15/16
Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19641215-L
19641215-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 15/16
Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19741215
19741215
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 15/16
Non-Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19741215-L
19741215-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
2 15/16
Non-Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19641300
19641300
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
3
Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19641300-L
19641300-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
3
Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19741300
19741300
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
3
Non-Expansion
Standard Double Lip Conta...
47700
212180
2500
5/8
26
19741300-L
19741300-L
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
3
Non-Expansion
Labyrinth Seal
47700
212180
4800
5/8
26
19641307
19641307
Mounted Roller Bearings
M3000 EVEN-LOK Spherical
4-Bolt Pillow Block
3 7/16
Expansion
Standard Double Lip Conta...
73100
325165
2100
3/4
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
4-Bolt Pillow Block - M2000 Spherical
Moline Bearing
07.10.2021
S-2000 Pillow Block 2-Bolt Inch Bore (Labyrinth Seal) - S-2000 Pillow Block...
Dodge
28.07.2021
4-Bolt Pillow Block - Type E Tapered
Moline Bearing
24.10.2023
PB350H - Industrialine Mounted Bearings
Hub City
15.09.2021
Imperial - IP Pillow Block with Type E Dimensions 2-1/4 thru 7 inch 4-Bolt ...
Dodge
21.04.2022
PB350 - Industrialine Mounted Bearings
Hub City
15.09.2021
PB350DRW - Duraline Mounted Bearings
Hub City
15.09.2021
S-2000 Pillow Block 4-Bolt Inch Bore (Contact Seal) - S-2000 Pillow Block B...
Dodge
28.07.2021
Type E-Xtra Pillow Block 4-Bolt Base Inch Bore - Type E Pillow Block Bearin...
Dodge
28.07.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성