3VA11103FF420AA0 - Circuit breaker for power transformer, generator and system protection
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Circuit breaker for power transformer, generator and system protection
Powered by
CAD模型選擇
{siemens_industry/27/37/04/09/3va11103ff420aa0.prj},{NB=3VA11103FF420AA0},{MANUID=3VA11103FF420AA0},{AAP349=0},{AAP352=0},{AAT080=4},{AAP351=0},{AAO663=4042948815304},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362090},{PREVIEW=../../../_pool_/78/d5/product_picture_jpg_G_I202_XX_24566J.png},{DESCSHORT=Circuit breaker 3VA1 IEC frame 160 breaking capacity class N Icu=25 kA @ 415 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAC055
Integrated motor drive
ⁿ/ₐ
AAB726
integrated earth-fault protection present
ⁿ/ₐ
AAL947
under voltage release present
ⁿ/ₐ
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAB437
tripped signaling device present
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAC056
Motor drive optional
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
BAG975
Protection type IP
ⁿ/ₐ
AAC077
Position of the connection for the main circuit
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3VA11103FF420AA0
Circuit breaker 3VA1 IEC ...
circuit breaker 3VA1 IEC ...
804766430619
3VA1110-3FF42-0AA0
3VA11103FF420AA0
Siemens AG
MCCB_IEC_FS160_100A_4P_25...
No
No
No
0
No
No
0
4
Yes
0
IP40
Front connection
SENTRON
SENTRON
circuit breaker 3VA1 IEC ...
4042948815304
1
1
1
1
85362090
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表