"3V" Section 5 Groove - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
3V QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/3v_qd_sheaves/5_groove_3v_asmtab.prj},{NB=5-3V6.50-S-1/2},{OD=6.500},{DD=6.450},{PREW=1},{L=1.875},{TYPEHELP=1},{HELP=3},{NDM=0.31250},{KDM=0.25200},{CB=0.37500000},{DRILL=0.37500000},{TL=0.70000},{BOLTLENGTH=2.000},{BOLTHELP=0.6200},{BOLTHELP1=0.1200},{WASHERHELP=0.5600},{WASHERHELP1=0.06000},{A=0.3500},{B=2.8125},{B2=0.000},{C=0.3500},{D=6.500},{DM=1.250},{D1=5.000},{D2=5.000},{D3=0.00000},{D4=0.00000},{F=2.31300},{G=0.1690},{J=0.3440},{K=0.87500},{K1=0.18800},{BC=3.3125},{RAD=40},{RAD1=0.000},{CHAMFER=0.03125000},{X=0.000},{Y=0.000},{X1=0.000},{X2=0.000},{S1=0.12500},{S2=0.03125},{PNH=5-3V6.50},{H=1/16},{TYPE=1B},{BT=SK},{E=3/8},{WT=9.9},{SETSCREW=1/4-20UNC},{MT=S},{BUSHB=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
OD
O.D.
[Inch]
DD
Datum Dia.
[Inch]
PN
Part Number
ⁿ/ₐ
H
[Inch]
TYPE
Type
ⁿ/ₐ
BT
Bushing Type
ⁿ/ₐ
L
[Inch]
E
[Inch]
WT
Weight
[lbs]
FF
F
[Inch]
5-3V4.75
4.750
4.700
5-3V4.75-1/2
1/8
1B
SDS
1.313
7/8
4.7
2.313
5-3V5.00
5.000
4.950
5-3V5.00-1/2
1/8
1B
SDS
1.875
7/8
6
2.313
5-3V5.30
5.300
5.250
5-3V5.30-1/2
1/16
1B
SK
1.875
3/8
6.2
2.313
5-3V5.60
5.600
5.550
5-3V5.60-1/2
1/32
1B
SK
1.875
13.32
7.4
2.313
5-3V6.00
6.000
5.950
5-3V6.00-1/2
1/16
1B
SK
1.875
3/8
8.8
2.313
5-3V6.50
6.500
6.450
5-3V6.50-1/2
1/16
1B
SK
1.875
3/8
9.9
2.313
5-3V6.90
6.900
6.850
5-3V6.90-1/2
1/32
1B
SK
1.875
13/32
11.5
2.313
5-3V8.00
8.000
7.950
5-3V8.00-1/2
1/16
1W
SK
1.875
3/8
14.5
2.313
5-3V10.60
10.600
10.550
5-3V10.60-1/2
5/32
1A
SK
2.000
9/32
19.3
2.313
5-3V14.00
14.000
13.950
5-3V14.00-1/2
3/32
6A
SF
2.000
13/32
26.5
2.313
5-3V19.00
19.000
18.950
5-3V19.00-1/2
3/32
1A
SF
2.000
7/32
33.9
2.313
5-3V25.00
25.000
24.950
5-3V25.00-7/8
7/16
6A
E
2.625
1/8
60.7
2.313
5-3V33.50
33.500
33.450
5-3V33.50-7/8
3/8
6A
E
2.625
1/16
107
2.313
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表