您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
3TDF - 3-D Belt - 4 mm Pitch (.1570 Circular Pitch) 1/20th of Pi
WMBerg
INCH
Chain and Belt Drives
Min-E-Pitch® Drive Systems
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/min_e_pitch_drive_systems/a56.prj},{NB=3TDF-210-E},{PN=3TDF-210-E},{DES=3-D Belt},{CN=Master Inch/Metric Catalog},{CP=A59},{MAT=Stainless Steel Coated with Polyurethane},{P=0.1570},{N=210},{OL=32.986},{H=0.2031},{W=0.0840}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
OL
Overall Length
[Inch]
3TDF-30-E
3TDF-30-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
30
4.712
3TDF-36-E
3TDF-36-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
36
5.654
3TDF-40-E
3TDF-40-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
40
6.283
3TDF-46-E
3TDF-46-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
46
7.225
3TDF-50-E
3TDF-50-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
50
7.854
3TDF-56-E
3TDF-56-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
56
8.796
3TDF-60-E
3TDF-60-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
60
9.424
3TDF-70-E
3TDF-70-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
70
10.995
3TDF-80-E
3TDF-80-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
80
12.566
3TDF-90-E
3TDF-90-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
90
14.137
3TDF-100-E
3TDF-100-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
100
15.708
3TDF-110-E
3TDF-110-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
110
17.278
3TDF-120-E
3TDF-120-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
120
18.849
3TDF-130-E
3TDF-130-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
130
20.420
3TDF-140-E
3TDF-140-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
140
21.991
3TDF-150-E
3TDF-150-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
150
23.562
3TDF-160-E
3TDF-160-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
160
25.132
3TDF-170-E
3TDF-170-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
170
26.703
3TDF-180-E
3TDF-180-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
180
28.274
3TDF-190-E
3TDF-190-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
190
29.845
3TDF-200-E
3TDF-200-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
200
31.416
3TDF-210-E
3TDF-210-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
210
32.986
3TDF-220-E
3TDF-220-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
220
34.557
3TDF-230-E
3TDF-230-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
230
36.128
3TDF-240-E
3TDF-240-E
3-D Belt
Master Inch/Metric Catalo...
Stainless Steel Coated wi...
0.1570
240
37.699
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表