3MDF & 3MDP - Double Sprockets/3-D Pulleys - 4 mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Gold Anodized
WMBerg
METRIC
Chain and Belt Drives
Min-E-Pitch®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/min_e_pitch_drive_systems/a30m.prj},{NB=3MDP164A-26},{PN=3MDP164A-26},{DES=MIN-E-PITCH DUAL LDR & BNDLR},{CN=Master Inch/Metric Catalog},{CP=MA32},{MAT=Aluminum Gold Anodized},{P=4.0},{N=26},{PD=32.98},{OD=34.54},{B=6},{F=4.8},{HT=Pin Hub},{F1=4.8000},{L=11.0000},{H=16.0000},{L1=3.1000},{PSTOL=0.0100},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore
[mm]
F
Face Width
[mm]
HT
Hub Type
ⁿ/ₐ
TYP
ⁿ/ₐ
3MDP165A-12
3MDP165A-12
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
12
15.33
16.79
4
4.8
Pin Hub
2.000
3MDP165A-13
3MDP165A-13
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
13
16.49
18.06
4
4.8
Pin Hub
2.000
3MDP165A-14
3MDP165A-14
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
14
17.76
19.33
4
4.8
Pin Hub
2.000
3MDP165A-15
3MDP165A-15
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
15
19.02
20.57
4
4.8
Pin Hub
2.000
3MDP165A-16
3MDP165A-16
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
16
20.29
21.87
4
4.8
Pin Hub
2.000
3MDP165A-17
3MDP165A-17
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
17
21.56
23.11
4
4.8
Pin Hub
2.000
3MDP165A-18
3MDP165A-18
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
18
22.83
24.38
4
4.8
Pin Hub
2.000
3MDP165A-19
3MDP165A-19
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
19
24.10
25.65
4
4.8
Pin Hub
2.000
3MDP165A-20
3MDP165A-20
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
20
25.37
26.92
4
4.8
Pin Hub
2.000
3MDP165A-22
3MDP165A-22
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
22
27.90
29.46
4
4.8
Pin Hub
2.000
3MDP165A-24
3MDP165A-24
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
24
30.44
32.00
4
4.8
Pin Hub
2.000
3MDP165A-25
3MDP165A-25
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
25
31.71
33.27
4
4.8
Pin Hub
2.000
3MDP165A-26
3MDP165A-26
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
26
32.98
34.54
4
4.8
Pin Hub
2.000
3MDP165A-28
3MDP165A-28
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
28
35.51
37.08
4
4.8
Pin Hub
2.000
3MDP165A-30
3MDP165A-30
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
30
38.05
39.62
4
4.8
Pin Hub
2.000
3MDP165A-32
3MDP165A-32
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
32
40.59
42.16
4
4.8
Pin Hub
2.000
3MDP165A-35
3MDP165A-35
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
35
44.39
45.95
4
4.8
Pin Hub
2.000
3MDP165A-36
3MDP165A-36
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
36
45.66
47.22
4
4.8
Pin Hub
2.000
3MDP165A-40
3MDP165A-40
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
40
50.73
52.30
4
4.8
Pin Hub
2.000
3MDP165A-45
3MDP165A-45
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
45
57.08
58.65
4
4.8
Pin Hub
2.000
3MDP165A-50
3MDP165A-50
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
50
63.42
64.97
4
4.8
Pin Hub
2.000
3MDP165A-55
3MDP165A-55
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
55
69.76
71.32
4
4.8
Pin Hub
2.000
3MDP165A-60
3MDP165A-60
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
60
76.10
77.67
4
4.8
Pin Hub
2.000
3MDP165A-65
3MDP165A-65
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
65
82.44
84.00
4
4.8
Pin Hub
2.000
3MDP165A-70
3MDP165A-70
MIN-E-PITCH DUAL LDR & BN...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
4.0
70
88.79
90.35
4
4.8
Pin Hub
2.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表