39514
Molex
Terminal Blocks
Plug
ESE, Eurostyle Pluggable
Powered by
CAD模型選擇
{molex/terminal_blocks/plug/ese_eurostyle_pluggable/39514.prj},{NB=395140010},{SHA256=/7oPsUnwzxFORexbO/U7uFVLEOvCLDwNPQJeBhaQkRk=},{INAME=00769__395140010},{PN=395140010},{DESC=3.81mm Pitch Eurostyle Horizontal Plug, with Retention Screws, 10 Circuits},{CIRCUITS=10},{CURRENT=8.0},{EA=Vertical},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=3.81},{TYPE=Euro Block}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
395140002
395140002
3.81mm Pitch Eurostyle Ho...
2
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140003
395140003
3.81mm Pitch Eurostyle Ho...
3
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140004
395140004
3.81mm Pitch Eurostyle Ho...
4
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140005
395140005
3.81mm Pitch Eurostyle Ho...
5
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140006
395140006
3.81mm Pitch Eurostyle Ho...
6
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140007
395140007
3.81mm Pitch Eurostyle Ho...
7
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140008
395140008
3.81mm Pitch Eurostyle Ho...
8
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140009
395140009
3.81mm Pitch Eurostyle Ho...
9
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140010
395140010
3.81mm Pitch Eurostyle Ho...
10
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140011
395140011
3.81mm Pitch Eurostyle Ho...
11
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140012
395140012
3.81mm Pitch Eurostyle Ho...
12
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140013
395140013
3.81mm Pitch Eurostyle Ho...
13
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140014
395140014
3.81mm Pitch Eurostyle Ho...
14
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140015
395140015
3.81mm Pitch Eurostyle Ho...
15
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140016
395140016
3.81mm Pitch Eurostyle Ho...
16
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140017
395140017
3.81mm Pitch Eurostyle Ho...
17
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140018
395140018
3.81mm Pitch Eurostyle Ho...
18
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140019
395140019
3.81mm Pitch Eurostyle Ho...
19
8.0
Vertical
1
Horizontal
3.81
Euro Block
395140020
395140020
3.81mm Pitch Eurostyle Ho...
20
8.0
Vertical
1
Horizontal
3.81
Euro Block
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表