38969
Molex
Terminal Blocks
One Piece
TSE
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/tse/38969.prj},{NB=389690008},{SHA256=48jA8XyyyPUFb/SDyD2SG7KVkxqnJeL7fegqoUz7+iU=},{INAME=00322__389690008},{PN=389690008},{DESC=12.70mm Pitch, Single Row Tri-Barrier Terminal Strip, without Mounting Ends, 8 Circuits},{CIRCUITS=8},{CURRENT=50.0},{EA=90° Angle},{ROWS=1},{ORIENTATION=Vertical},{PITCH=12.70},{TYPE=Barrier Strip}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
389690002
389690002
12.70mm Pitch, Single Row...
2
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690003
389690003
12.70mm Pitch, Single Row...
3
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690004
389690004
12.70mm Pitch, Single Row...
4
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690005
389690005
12.70mm Pitch, Single Row...
5
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690006
389690006
12.70mm Pitch, Single Row...
6
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690007
389690007
12.70mm Pitch, Single Row...
7
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690008
389690008
12.70mm Pitch, Single Row...
8
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690009
389690009
12.70mm Pitch, Single Row...
9
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690010
389690010
12.70mm Pitch, Single Row...
10
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690011
389690011
12.70mm Pitch, Single Row...
11
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690012
389690012
12.70mm Pitch, Single Row...
12
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690013
389690013
12.70mm Pitch, Single Row...
13
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690014
389690014
12.70mm Pitch, Single Row...
14
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
389690015
389690015
12.70mm Pitch, Single Row...
15
50.0
90° Angle
1
Vertical
12.70
Barrier Strip
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表