38720
Molex
Terminal Blocks
One Piece
Fixed Mount Barrier
Powered by
CAD模型選擇
{molex/terminal_blocks/one_piece/fixed_mount_barrier/38720.prj},{NB=387206313},{SHA256=WurhGhJ0M1Ph5Qk9Mk69ULFt8ekuMtNVLxke+EylqK4=},{INAME=00251__387206313},{PN=387206313},{DESC=9.53mm Pitch Beau PCB Terminal Strip, without Mounting Ends, 13 Circuits},{CIRCUITS=13},{CURRENT=15.0},{EA=Horizontal},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=9.53},{TYPE=Barrier Strip}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
387200210
387200210
9.53mm Pitch Beau PCB Ter...
10
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200303
387200303
9.53mm Pitch Beau PCB Ter...
3
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200304
387200304
9.53mm Pitch Beau PCB Ter...
4
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200306
387200306
9.53mm Pitch Beau PCB Ter...
6
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200308
387200308
9.53mm Pitch Beau PCB Ter...
8
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200315
387200315
9.53mm Pitch Beau PCB Ter...
15
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200316
387200316
9.53mm Pitch Beau PCB Ter...
16
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200318
387200318
9.53mm Pitch Beau PCB Ter...
18
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200320
387200320
9.53mm Pitch Beau PCB Ter...
20
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387200322
387200322
9.53mm Pitch Beau PCB Ter...
22
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387201405
387201405
9.53mm Pitch Beau PCB Ter...
5
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206202
387206202
9.53mm Pitch Beau PCB Ter...
2
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206203
387206203
9.53mm Pitch Beau PCB Ter...
3
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206204
387206204
9.53mm Pitch Beau PCB Ter...
4
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206205
387206205
9.53mm Pitch Beau PCB Ter...
5
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206206
387206206
9.53mm Pitch Beau PCB Ter...
6
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206207
387206207
9.53mm Pitch Beau PCB Ter...
7
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206208
387206208
9.53mm Pitch Beau PCB Ter...
8
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206209
387206209
9.53mm Pitch Beau PCB Ter...
9
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206210
387206210
9.53mm Pitch Beau PCB Ter...
10
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206211
387206211
9.53mm Pitch Beau PCB Ter...
11
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206212
387206212
9.53mm Pitch Beau PCB Ter...
12
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206213
387206213
9.53mm Pitch Beau PCB Ter...
13
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206214
387206214
9.53mm Pitch Beau PCB Ter...
14
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
387206215
387206215
9.53mm Pitch Beau PCB Ter...
15
15.0
Horizontal
1
Horizontal
9.53
Barrier Strip
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
38700
Molex
18.05.2020
PCB Terminal Blocks
TE Connectivity
28.08.2019
1-282817-0
TE Connectivity
29.05.2020
1-796636-1
TE Connectivity
29.05.2020
38711
Molex
18.05.2020
1-1437667-6
TE Connectivity
29.05.2020
3-216446-1
TE Connectivity
28.05.2020
1754436 - MSTB 2,5/ 2-G
PHOENIX CONTACT
07.12.2023
1759185 - MSTB 2,5/19-G-5,08
PHOENIX CONTACT
07.12.2023
1759059 - MSTB 2,5/ 6-G-5,08
PHOENIX CONTACT
07.12.2023
38740
Molex
18.05.2020
38710
Molex
18.05.2020
38610
Molex
18.05.2020
38660
Molex
18.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表