35312
Molex
PCB Headers
2.50mm
N/A
Powered by
CAD模型選擇
{molex/pcb_headers/2_50mm/n_a/35312.prj},{NB=353120660},{SHA256=qd9k73y4B8osaKoGbPEpG1Jt89/1tvmSAVgwC3Dwzjk=},{INAME=02853__353120660},{PN=353120660},{DESC=2.50mm Pitch Header, Vertical, Shrouded, with Positive Lock, 6 Circuits, PA Polyamide (Nylon) 6/6, Glass-filled, Natural},{CIRCUITS=6},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
353120250
353120250
2.50mm Pitch Header, Vert...
2
3.0
Tin
1
Vertical
Through Hole
353120260
353120260
2.50mm Pitch Header, Vert...
2
3.0
Tin
1
Vertical
Through Hole
353120360
353120360
2.50mm Pitch Header, Vert...
3
3.0
Tin
1
Vertical
Through Hole
353120460
353120460
2.50mm Pitch Header, Vert...
4
3.0
Tin
1
Vertical
Through Hole
353120560
353120560
2.50mm Pitch Header, Vert...
5
3.0
Tin
1
Vertical
Through Hole
353120660
353120660
2.50mm Pitch Header, Vert...
6
3.0
Tin
1
Vertical
Through Hole
353120760
353120760
2.50mm Pitch Header, Vert...
7
3.0
Tin
1
Vertical
Through Hole
353120860
353120860
2.50mm Pitch Header, Vert...
8
3.0
Tin
1
Vertical
Through Hole
353120960
353120960
2.50mm Pitch Header, Vert...
9
3.0
Tin
1
Vertical
Through Hole
353121060
353121060
2.50mm Pitch Header, Vert...
10
3.0
Tin
1
Vertical
Through Hole
353121160
353121160
2.50mm Pitch Header, Vert...
11
3.0
Tin
1
Vertical
Through Hole
353121260
353121260
2.50mm Pitch Header, Vert...
12
3.0
Tin
1
Vertical
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表