slovenčina
English
330LXZ-TP - Swivel castor
Rollenbau
Stainless Steel Castors
Series 330 LXZ up to max. 100 kg
330 LXZ TP
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_330_lxz/330_lxz_tp/330lxz_tp_asmtab.prj},{NB=330LX Z18 102 TP},{ORDERNO=330LX Z18 102 TP},{WDAB=100x32},{LC=90},{H=132},{ZAPFEN=18x62},{QB=M6 auf 30},{SR=90.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 TPKX 8},{BD=8.000},{VER=1},{PPATH=parts/330lxz_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
ZAPFEN
[mm]
QB
cross hole
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330LX Z18 102 TPKX
330LX Z18 102 TPKX
100x32
90
132
18x62
M6 auf 30
90.0
Ball bearing
330LX Z18 102 TP
330LX Z18 102 TP
100x32
90
132
18x62
M6 auf 30
90.0
Nylon Plain bearing
330LX Z18 127 TPKX
330LX Z18 127 TPKX
125x32
100
158
18x62
M6 auf 30
102.5
Ball bearing
330LX Z18 127 TP
330LX Z18 127 TP
125x32
100
158
18x62
M6 auf 30
102.5
Nylon Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表