slovenčina
English
330 RÜ/CR-LK/LB/LGB/LSB - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-L
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_l/cr_l_sc_asmtab.prj},{NB=CR 180 LB},{ORDERNO=CR 180 LB},{WDAB=180x45},{WHEEL=180 LB 20},{LC=75},{H=216},{HD=12.5},{SR=147},{WB=Roller bearing},{VER1=L},{PPATH=../cr_asmtpl.prj},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330 RU 150 LK
330 RÜ 150 LK
150x32
50
181
12.5
120
Ball bearing
CR 180 LB
CR 180 LB
180x45
75
216
12.5
147
Roller bearing
CR 200 LGB
CR 200 LGB
200x50
75
240
12.5
157
Roller bearing
CR 200 LSB
CR 200 LSB
200x50
75
240
12.5
157
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表