3240032 - C-FCI 1,5/M3
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Lug, conductor sleeve, connector
Crimp type socket for copper conductor
Powered by
CAD模型選擇
{phoenix_contact/27/40/02/04/3240032.prj},{NB=3240032},{MANUID=3240032},{AAG088=0.500},{AAG085=1.500},{AAO663=4046356451093},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85369010},{AAO676=3240032},{DESCSHORT=Fork-type cable lug},{DESCLONG=Fork-type cable lug, red, 0.5 - 1.5 mm², M3},{MANUTYPEDESC=C-FCI 1,5/M3},{PREVIEW=../../../_pool_/57/1f/97234_2000_int_04.png},{INTNO=4046356451093},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD383=Yes},{AAG289=M3},{BAC388=Fork-shaped},{AAG290=No},{AAW338=Fork-type cable lug},{AAU734=Fork-type cable lug, red, 0.5 - 1.5 mm², M3},{AAO057=C-FCI 1,5/M3},{COO=CN},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/3240032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD383
Insulation present
ⁿ/ₐ
AAG088
min. nominal cross section
[mm^2]
AAG085
max. nominal cross section
[mm^2]
AAG289
bolt dimension metric (M..)
ⁿ/ₐ
BAC388
Flange form
ⁿ/ₐ
AAG290
product corresponding (according to DIN)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3240032
3240032
Fork-type cable lug
Fork-type cable lug, red,...
C-FCI 1,5/M3
4046356451093
Phoenix Contact GmbH & Co...
3
Yes
0.500
1.500
M3
Fork-shaped
No
4046356451093
Fork-type cable lug
Fork-type cable lug, red,...
C-FCI 1,5/M3
4063151
1
100
100
100
85369010
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表