31100
Molex
PCB Headers
2.54mm
N/A
Powered by
CAD模型選擇
{molex/pcb_headers/2_54mm/n_a/31100.prj},{NB=311000040},{SHA256=UKwWKpZ23wEbqrdiKTTpyNUmdml1NtCAxxFhLo700XI=},{INAME=02442__311000040},{PN=311000040},{DESC=H-DAC 64 2.54mm 4 Way Right-Angle Header Assembly, Polarization A},{CIRCUITS=4},{CURRENT=5.0, 7.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
311000040
311000040
H-DAC 64 2.54mm 4 Way Rig...
4
5.0, 7.0
Tin
1
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表