3040371 - SP 2,5/13
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/51/3040371.prj},{NB=3040371},{MANUID=3040371},{BAH005=500},{BAC740=0.080},{AAF726=24},{AAB937=0.140},{BAC137=5.200},{AAF040=0.038},{BAC676=2.500},{AAB787=2.500},{AAB940=0.080},{BAC677=4},{BAC739=0.080},{AAB789=2.500},{AAT080=13},{AAB935=0.080},{AAB785=4},{AAO663=4017918832902},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{AAO676=3040371},{DESCSHORT=Plug},{DESCLONG=Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 13, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm²- 4 mm², color: gray},{MANUTYPEDESC=SP 2,5/13},{PREVIEW=../../../_pool_/77/8b/93481_2000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAM354
tackable possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3040371
3040371
Plug
Plug, nom. voltage: 500 V...
SP 2,5/13
4017918832902
Phoenix Contact GmbH & Co...
3
500
0.080
24
0.140
5.200
Grey
0.038
2.500
2.500
0.080
4
0.080
2.500
13
Spring pulley connection
Pin insert
0.080
4
No
4017918832902
Plug
Plug, nom. voltage: 500 V...
SP 2,5/13
4063151
1
100
10
10
85366990
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表