3-way ball valves, standard type, L-bore
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
3-way ball valves, standard type, L-bore
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/3-wege-kugelhaehne_standard/3wege_kugelhahn_standard_l_bohrung.prj},{NB=1081 D-1},{IDNR=},{ARTNR=1081 D},{V=1},{G=Rp 3/4},{DN=20},{A=120.0},{B=76.0},{L=77.0},{NDM=26.441},{TYPE=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
DN
[mm]
A
[mm]
B
[mm]
L
[mm]
1081 A
1081 A
Rp 1/4
8
100.0
61.0
52.0
1081 B
1081 B
Rp 3/8
10
100.0
61.0
55.0
1081 C
1081 C
Rp 1/2
15
100.0
64.0
69.0
1081 D
1081 D
Rp 3/4
20
120.0
76.0
77.0
1081 E
1081 E
Rp 1
25
120.0
80.0
89.0
1081 F
1081 F
Rp 1 1/4
32
150.0
98.0
103.0
1081 G
1081 G
Rp 1 1/2
40
150.0
104.0
114.0
1081 H
1081 H
Rp 2
50
175.0
119.0
134.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball valves, lightweight type, female/female thread
Riegler
15.01.2018
Elbows, male-male
Riegler
27.01.2016
Male connectors, conical male thread acc. to DIN 2999
Riegler
15.01.2018
3-way ball valves, T-bore, lightweight type
Riegler
17.11.2015
HPBC - Water collector
HPS International
01.02.2021
3-way ball valves, sealing on all sides, L-bore
Riegler
17.11.2015
Ball valves with hand lever, female/female thread
Riegler
27.01.2016
Standard pressure gauges, connection on bottom
Riegler
18.11.2015
HRSH100/150/200/250-W-40 - Thermo-chiller/Water Cooling, 400V
SMC
28.09.2023
3-way ball valves, L-bore
Riegler
17.11.2015
3-way ball valves, sealing on all sides, T-bore
Riegler
17.11.2015
Quick disconnect couplings DN 7.2, brass with a bare metal surface, male
Riegler
27.01.2016
I.4VRT - 3 ways ball valves BSP T PORT 3 WAYS FEMALE REDUCE BORE NP64 Stain...
FG INOX
16.02.2017
Ball valves with hand lever, female/male thread
Riegler
10.02.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表