3/2-way toggle valves, pressure port on hose side, plug-in connector
Riegler
Pneumatic products
Cylinders and control valves
Function fittings
Toggle valves
3/2-way type
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/funktionsverschraubungen/kipphebelventile/3-2-wege-ausf/3-2_wege_steck.prj},{NB=3615.018-8},{IDNR=},{ARTNR=3615.018-8},{AUS=3/2-Wege},{GEW=1/8},{FS=8},{SW=14},{B=55.0},{C=22.5},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
FS
For hose
[mm]
SW
[mm]
B
[mm]
C
[mm]
3615.018-4
3615.018-4
3/2-way
1/8
4
14
55.0
19.5
3615.018-6
3615.018-6
3/2-way
1/8
6
14
55.0
22.0
3615.018-8
3615.018-8
3/2-way
1/8
8
14
55.0
22.5
3615.014-6
3615.014-6
3/2-way
1/4
6
17
60.0
23.5
3615.014-8
3615.014-8
3/2-way
1/4
8
17
60.0
24.0
3615.014-10
3615.014-10
3/2-way
1/4
10
17
60.0
26.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表