피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
2ESDPLM-XXP - PCB Connector - Plug,Screw Connection,Pitch:5.08mm,300V,15A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Connector - Plug
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20plug/screw20connection/2esdplm-xxp.prj},{NB=2ESDPLM-12P},{NAME=2ESDPLM-12P},{PREVIEW=../../../_pool_/6f/1c/2esdplm-xxp.png},{PTTE=PCB Connector - Plug},{PH=5.08},{CR=GREEN (default)},{TEOFLG=With screw flange},{SGMD=Screw Connection},{LH=60.96},{WH=12.55},{HH=26.05},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=18},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=320},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=4},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{CWSCSS_MIN=0.2},{CWSCSS_MAX=1.5},{CWSCSSD_MIN=0.2},{CWSCSSD_MAX=1.5},{CWSCSFWFWI_MIN=0.25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
TFT_MAX
Tightening flange torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
CSC_R
CSA Recognized
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
2ESDPLM-02P
2ESDPLM-02P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
10.16
12.55
26.05
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-03P
2ESDPLM-03P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
15.24
12.55
26.05
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-04P
2ESDPLM-04P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
20.32
12.55
26.05
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-05P
2ESDPLM-05P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
25.4
12.55
26.05
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-06P
2ESDPLM-06P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
30.48
12.55
26.05
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-07P
2ESDPLM-07P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
35.56
12.55
26.05
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-08P
2ESDPLM-08P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
40.64
12.55
26.05
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-09P
2ESDPLM-09P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
45.72
12.55
26.05
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-10P
2ESDPLM-10P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
50.8
12.55
26.05
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-11P
2ESDPLM-11P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
55.88
12.55
26.05
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-12P
2ESDPLM-12P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
60.96
12.55
26.05
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-13P
2ESDPLM-13P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
66.04
12.55
26.05
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-14P
2ESDPLM-14P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
71.12
12.55
26.05
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-15P
2ESDPLM-15P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
76.2
12.55
26.05
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-16P
2ESDPLM-16P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
81.28
12.55
26.05
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-17P
2ESDPLM-17P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
86.36
12.55
26.05
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-18P
2ESDPLM-18P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
91.44
12.55
26.05
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-19P
2ESDPLM-19P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
96.52
12.55
26.05
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-20P
2ESDPLM-20P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
101.6
12.55
26.05
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-21P
2ESDPLM-21P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
106.68
12.55
26.05
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-22P
2ESDPLM-22P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
111.76
12.55
26.05
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-23P
2ESDPLM-23P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
116.84
12.55
26.05
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
2ESDPLM-24P
2ESDPLM-24P
PCB Connector - Plug
5.08
GREEN (default)
With screw flange
Screw Connection
121.92
12.55
26.05
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
18
630
320
320
4
4
4
0.2
4
0.2
2.5
0.25
2.5
0.25
2.5
0.2
1.5
0.2
1.5
0.25
1
0.5
1.5
300
15
300
10
30
12
28
12
M2.5
0.6x3.5
0.4
0.5
0.3
7~8
YES
120
-40
YES
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성