2901538 - RAD-AO4-IFS
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - analogue I/O module
Powered by
CAD模型選擇
{phoenix_contact/27/24/26/01/2901538.prj},{NB=2901538},{MANUID=2901538},{BAF016=17.6},{BAA020=113.020},{BAB577=113.600},{AAF040=0.175},{AAB907=0},{AAB908=0},{AAC023=0},{AAC024=0},{AAO502=0},{AAP342=0},{AAO494=0},{AAO495=0},{AAO496=0},{AAO500=0},{AAO501=0},{AAO503=0},{AAO507=0},{AAO505=0},{AAP341=0},{AAO663=4046356609166},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85177900},{AAO676=2901538},{DESCSHORT=I/O extension module},{DESCLONG=Radioline - I/O extension module, 4 analog current or voltage outputs (0/4 mA ... 20 mA, 0 V ... 10 V)},{MANUTYPEDESC=RAD-AO4-IFS},{PREVIEW=../../../_pool_/60/96/52005_2000_int_04.png},{BAD854=Invalid},{AAM480=without},{INTNO=4046356609166}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
AAM480
transmission standard
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAM479
supported protocol
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAF040
net weight
[kg]
BAC078
Supply voltage type
ⁿ/ₐ
AAB907
max. supply voltage with AC 50 Hz
[V]
AAB908
max. supply voltage with AC 60 Hz
[V]
AAC023
min. supply voltage with AC 50 Hz
[V]
AAC024
min. supply voltage with AC 60 Hz
[V]
BAD722
suitable for safety functions
ⁿ/ₐ
AAO382
safety integrity level (SIL)
ⁿ/ₐ
AAO502
Number of HW interfaces serial RS485
ⁿ/ₐ
AAP342
Number of analog outputs
ⁿ/ₐ
AAO494
Number of HW interfaces Industrial Ethernet
ⁿ/ₐ
AAO495
Number of HW interfaces parallel
ⁿ/ₐ
AAO496
Number of HW interfaces PROFINET
ⁿ/ₐ
AAO500
Number of HW interfaces serial RS232
ⁿ/ₐ
AAO501
Number of HW interfaces serial RS422
ⁿ/ₐ
AAO503
Number of HW interfaces serial TTY
ⁿ/ₐ
AAO507
Number of HW interfaces, other
ⁿ/ₐ
AAO505
Number of HW interfaces Wireless
ⁿ/ₐ
AAP341
Number of analog inputs
ⁿ/ₐ
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD100
Output, voltage present
ⁿ/ₐ
BAD101
Output, current present
ⁿ/ₐ
BAD102
Input, voltage present
ⁿ/ₐ
BAD103
Input, current present
ⁿ/ₐ
BAD104
Input, thermoelement present
ⁿ/ₐ
BAD105
Input, resistance present
ⁿ/ₐ
BAD106
Input, resistance thermometer present
ⁿ/ₐ
BAD293
Front installation possible
ⁿ/ₐ
BAD296
Rack-assembly possible
ⁿ/ₐ
BAD347
Field bus connection possible via separate bus couplers
ⁿ/ₐ
BAD484
Output signal can be configured
ⁿ/ₐ
BAD519
Input signal can be configured
ⁿ/ₐ
BAD669
System components present
ⁿ/ₐ
AAB728
IO-link master present
ⁿ/ₐ
AAM271
wall mounting/direct mounting possible
ⁿ/ₐ
AAM486
analog inputs, configurable
ⁿ/ₐ
AAM487
analog outputs, configurable
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2901538
2901538
I/O extension module
Radioline - I/O extension...
RAD-AO4-IFS
Invalid
without
4046356609166
Phoenix Contact GmbH & Co...
3
IP20
other bus systems
17.6
113.020
113.600
0.175
DC
0
0
0
0
No
Without
0
0
0
0
0
0
0
0
0
0
0
No
No
No
No
No
No
No
No
No
No
No
Yes
No
No
Yes
No
No
No
No
4046356609166
I/O extension module
Radioline - I/O extension...
RAD-AO4-IFS
4063151
1
1
1
1
85177900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表