svenska
中文 (繁體)
English
2741670000 - MPS 5/02 S F1 TN B B
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD모델 선택
{weidmueller_qs/27/46/02/02/2741670000.prj},{NB=2741670000},{MANUID=2741670000},{AAF726=23.100},{AAT080=2},{AAZ315=400},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5},{AAZ328=5},{AAZ343=0.340},{AAZ344=2.500},{AAZ345=0.340},{AAZ346=2.500},{AAZ360=-50},{AAZ361=125},{BAC676=4},{BAC677=2.500},{BAC739=0.500},{BAC740=0.500},{AAF040=0.00572},{BAB577=11},{BAA020=5.997},{BAF016=7.0},{AAD931=85366990},{AAO676=2741670000},{AAO663=4064675055198},{PREVIEW=../../../../_pool_/7e/68/2741670000_iso_back.png},{MANUTYPEDESC=MPS 5/02 S F1 TN B B},{DESCSHORT=PCB plug-in connector (wire connection) 5.00 mm, Number of poles: 2, Outgoing elbow: 180°, SNAP IN}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ335
Locking system
ⁿ/ₐ
AAZ336
Index of protection class
ⁿ/ₐ
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2741670000
2741670000
MPS 5/02 S F1 TN B B
PCB plug-in connector (wi...
Pluggable PCB connection ...
4064675055198
Weidmueller Group
without
Socket
IP20
Cardboard
Other copper alloys
23.100
CURUS
2
orange
400
320
250
4
4
4
5
5
none
IP20 achievable - taking ...
0.340
2.500
0.340
2.500
-50
125
Tin (Sn)
Tin (Sn)
black
V0
Polybutylene terephthalat...
4
2.500
0.500
0.500
plug-in
0.00572
11
5.997
7.0
85366990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2741680000 - MPS 5/03 S F2 TN B B
Weidmüller
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성