svenska
中文 (繁體)
中文 (繁體)
2716820000 - HDC 10B AF WM COVER
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/02/2716820000.prj},{NB=2716820000},{MANUID=2716820000},{AAF040=0.057},{BAB577=39.300},{BAA020=136.426},{BAF016=54.843},{AAD931=85366990},{AAO676=2716820000},{AAO663=4050118807202},{PREVIEW=../../../../_pool_/ea/82/27168200009999.png},{MANUTYPEDESC=HDC 10B AF WM COVER},{DESCSHORT=Housing (industry plug-in connectors) Cover for lower part of housing, Screw, Size: 4, IP66 (in plugged condition)},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4050118807202},{MANUNAME=Weidmueller Group},{AAB373=Transverse strap},{AAB515=Yes},{AAC108=IP66},{AAC218=No},{AAM489=without},{BAA097=gray},{BAA351=gray},{BAC140=V0},{BAC461=Plastic},{BAD388=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAM489
shackle position
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2716820000
2716820000
HDC 10B AF WM COVER
外壳(工业插拔式连接器), 插座盖板, 螺钉, 产...
特制压铸合金和多层表面密封件为接线盒提供全面的保护...
4050118807202
Weidmueller Group
Transverse strap
Yes
IP66
No
without
gray
gray
V0
Plastic
Yes
0.057
39.300
136.426
54.843
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表