您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2716780000 - HDC 24B TSS 1M40 WMP
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Shell for rectangular connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/02/2716780000.prj},{NB=2716780000},{MANUID=2716780000},{AAP372=1},{AAF040=0.211},{BAB577=101.475},{BAA020=177.479},{BAF016=57},{AAD931=85366990},{AAO676=2716780000},{AAO663=4050118807073},{PREVIEW=../../../../_pool_/36/c2/27167800009999.png},{MANUTYPEDESC=HDC 24B TSS 1M40 WMP},{DESCSHORT=Housing (industry plug-in connectors) Cable entry from side, Screw, Size: 8, IP66 (in plugged condition) IP67 plugged},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4050118807073},{MANUNAME=Weidmueller Group},{AAB224=lateral},{AAB373=Transverse strap},{AAB408=Plug-in housing},{AAB515=Yes},{AAB737=Yes},{AAC108=IP66},{AAC218=No},{AAM489=without}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAM489
shackle position
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2716780000
2716780000
HDC 24B TSS 1M40 WMP
外壳(工业插拔式连接器), 侧面进线, 螺钉, 产...
特制压铸合金和多层表面密封件为接线盒提供全面的保护...
4050118807073
Weidmueller Group
lateral
Transverse strap
Plug-in housing
Yes
Yes
IP66
No
without
1
M40
metric
black
black
V0
Plastic
0.211
101.475
177.479
57
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表