2711R PanelView 800 HMI Terminals - 2711R PanelView 800 HMI Terminals
Rockwell Automation
Operator Interface
Graphic Terminals
Powered by
CAD模型選擇
{rockwellautomation/operator_interface/graphic_terminals/2711r_pv_800_hmi_terminals.prj},{NB=2711R-T4T},{CN=2711R-T4T},{DESC=PanelView 800, 4.3 in HMI Terminal, Touch Screen TFT, Serial and Ethernet ports},{W=218.440},{H=72.390},{D=238.760},{NPW=0.674},{STP=2711R-T4T.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
2711R-T4T
2711R-T4T
PanelView 800, 4.3 in HMI...
0.674
2711R-T10T
2711R-T10T
PanelView 800, 10.4 in HM...
2.433
2711R-T7T
2711R-T7T
PanelView 800, 7 in HMI T...
1.134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表