您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2697270000 - TFIS 12-240VUC 2NO SD
Weidmüller
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Timer relay
Powered by
CAD模型選擇
{weidmueller_qs/27/37/16/05/2697270000.prj},{NB=2697270000},{MANUID=2697270000},{AAB958=10.800},{AAB959=10.800},{AAB960=10.800},{AAP378=0},{AAP379=0},{AAP693=2},{BAA303=1.400},{AAF040=0.081},{BAB577=75.866},{BAA020=68.292},{BAF016=22.4},{AAD931=85364900},{AAO676=2697270000},{AAO663=4050118705270},{PREVIEW=../../../../_pool_/32/bc/26972700009999.png},{MANUTYPEDESC=TFIS 12-240VUC 2NO SD},{DESCSHORT=Timing relay, 12...240 V UC -10 % / +10 %, 2 NO contact (AgNi) , 3 A, Screw connection},{DESCLONG=Timing relay for processing control signals. Short pulses are extended in time and thus reliably detected by the downstream control modules.},{GTIN=4050118705270},{MANUNAME=Weidmueller Group},{AAB385=No},{AAB424=No},{AAB660=No},{AAB667=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB385
pluggable onto contactor
ⁿ/ₐ
AAB424
Outputs, changeover delayed/non-delayed
ⁿ/ₐ
AAB660
suitable for front mounting
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAP378
Number of changers of delayed relay outputs
ⁿ/ₐ
AAP379
Number of changers of undelayed relay outputs.
ⁿ/ₐ
AAP693
Number of shutters of the delayed relay outputs
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAC050
Type of actuation
ⁿ/ₐ
BAD109
Semi-conductor output present
ⁿ/ₐ
BAD198
suitable only for remote control
ⁿ/ₐ
BAD432
Plug-in base present
ⁿ/ₐ
BAD453
Remote control possible
ⁿ/ₐ
BAD479
Response delay is present
ⁿ/ₐ
BAD486
Time relay has wipe contact
ⁿ/ₐ
BAD497
function blinking with impulse beginning, fixed time present
ⁿ/ₐ
BAD498
function blinking with pause beginning, fixed time present
ⁿ/ₐ
BAD520
Startup wiping present
ⁿ/ₐ
BAD539
Impulse forming possible
ⁿ/ₐ
BAD585
reset-delay possible
ⁿ/ₐ
BAD604
Star/delta present
ⁿ/ₐ
BAD607
clocking with pulse starting, variable
ⁿ/ₐ
BAD608
clocking with pause starting, variable
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2697270000
2697270000
TFIS 12-240VUC 2NO SD
时间继电器, 12...240 V UC -10 ...
时间继电器用于处理控制信号。短脉冲及时得以扩展,因...
4050118705270
Weidmueller Group
No
No
No
Yes
10.800
10.800
10.800
0
0
2
1.400
AC/DC
No
No
No
No
No
No
No
No
No
No
No
Yes
No
No
Screw connection
0.081
75.866
68.292
22.4
85364900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
对比度传感器
Ipf Electronic
09.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表