您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2565990000 - HDC MBUS8 F AWG20
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact for industrial connectors
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/04/2565990000.prj},{NB=2565990000},{MANUID=2565990000},{AAB785=0.500},{AAB202=4},{AAF040=0},{AAD931=85444290},{AAO676=2565990000},{AAO663=4050118575842},{PREVIEW=../../../../_pool_/80/4e/25659700009999.png},{MANUTYPEDESC=HDC MBUS8 F AWG20},{DESCSHORT=Contact (industry plug-in connectors) Female, 0.5 mm²},{DESCLONG=Contact element for connecting a conductor to an industrial connector.},{GTIN=4050118575842},{MANUNAME=Weidmueller Group},{AAB754=female},{AAC194=Contact (industry plug-in connectors)},{AAC202=Gold},{AAC207=Other copper alloys},{AAS458=crimp connection},{URL=URL},{KEYWORD=Contact},{AAO677=Weidmueller Group},{AAO057=HDC MBUS8 F AWG20},{AAW338=Contact (industry plug-in connectors)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAB202
Insulation stripped length
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2565990000
2565990000
HDC MBUS8 F AWG20
编码元件(工业插拔式连接器), 插座, 0.5 m...
用于将导线连接至工业联接器的接触元件。
4050118575842
Weidmueller Group
female
0.500
编码元件(工业插拔式连接器)
Gold
Other copper alloys
crimp connection
4
0
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表