svenska
中文 (繁體)
English
2562970000 - RJ45C5 R1V 3.2N4N RL
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD모델 선택
{weidmueller_qs/27/46/02/01/2562970000.prj},{NB=2562970000},{MANUID=2562970000},{AAH185=16.500},{AAT080=8},{AAZ315=125},{AAZ316=125},{AAZ317=125},{AAZ332=3.200},{AAZ352=1},{AAZ353=0.900},{AAZ354=0.900},{AAZ360=-40},{AAZ361=85},{BAA020=20},{BAB577=16.700},{BAF016=16},{AAF040=0.004},{AAD931=85366990},{AAO676=2562970000},{AAO663=4050118571998},{PREVIEW=../../../../_pool_/5f/10/256297000000009999.png},{MANUTYPEDESC=RJ45C5 R1V 3.2N4N RL},{DESCSHORT=PCB plug-in connector data, THT/THR solder connection, 1.27 mm, Number of poles: 8, 180°, 3.2 mm, Gold over nickel, black, Tape},{DESCLONG=Pluggable PCB connector for connecting data lines.},{GTIN=4050118571998},{MANUNAME=Weidmueller Group},{AAB754=Socket},{AAC108=IP20}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAH185
assembly height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ353
Recommended drill hole diameter
[mm]
AAZ354
Recommended drill hole diameter pin
[mm]
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2562970000
2562970000
RJ45C5 R1V 3.2N4N RL
PCB plug-in connector dat...
Pluggable PCB connector f...
4050118571998
Weidmueller Group
Socket
IP20
Fixed plug connector
Tape reel, spool
Nickel/gold
Phosphor bronze
16.500
CURUS
8
125
125
125
3.200
THR connection
linear
1
0.900
0.900
Standard
-40
85
30...80 µ" Ni / ≥ 30 µ" A...
20
black
16.700
V0
PA
soldering
THR connection
16
Surface mounting
0.004
85366990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
1653090 - VS-08-BU-RJ45-6/LV-1
PHOENIX CONTACT
07.12.2023
2516380000 - RJ45C5 R1V 3.2N4G/Y TY
Weidmüller
22.01.2024
5-1734324-9
TE Connectivity
28.05.2020
1534750000 - RJ45M R1V 3.3N4YG/YG TY
Weidmüller
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성