您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2535880000 - WIL-LWXXXX-6500D024-655SXX5.0BXXXXXXXX
Weidmüller
Electric engineering, automation, process control engineering
Lighting installation, device
Light medium
LED-module
Powered by
CAD模型選擇
{weidmueller_qs/27/11/06/35/2535880000.prj},{NB=2535880000},{MANUID=2535880000},{AAF803=126},{ABE741=0.960},{ABE743=0.960},{ABE837=24},{BAA018=40},{BAA020=8},{BAA216=1933},{BAB987=40},{BAC043=3470},{BAC534=23},{BAF016=655},{AAF040=0.450},{AAD931=94054239},{AAO676=2535880000},{AAO663=4050118547542},{PREVIEW=../../../../_pool_/5d/16/25358800009999.png},{MANUTYPEDESC=WIL-LWXXXX-6500D024-655SXX5.0BXXXXXXXX},{DESCSHORT=LED module, 6500K, White, 1933 lm, Pre-assembled cable},{DESCLONG=The LED module has a higher energy efficiency and service life than a fluorescent lamp and is suitable for harsh environmental conditions (shock and vibration, wide temperature range).},{GTIN=4050118547542},{MANUNAME=Weidmueller Group},{AAF799=cool >5300 K}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAF799
color of light (according to norm)
ⁿ/ₐ
AAF803
number of LEDs
ⁿ/ₐ
AAF804
suitable for matrix information boards
ⁿ/ₐ
ABE640
suitable for constant current
ⁿ/ₐ
ABE641
suitable for constant voltage
ⁿ/ₐ
ABE648
suitable for general lighting
ⁿ/ₐ
ABE741
max. operating current
[mA]
ABE743
min. operating current
[mA]
ABE837
max. lamp voltage
[V]
BAA018
length
[mm]
BAA020
height
[mm]
BAA216
Light flux
[lm]
BAA351
color
ⁿ/ₐ
BAA469
Voltage type
ⁿ/ₐ
BAB987
emission angle
[°]
BAC043
Light brightness
[cd]
BAC534
Lamp performance
[W]
BAD721
suitable for rail traffic
ⁿ/ₐ
BAD729
suitable for traffic lights
ⁿ/ₐ
BAD732
suitable for variable message signs
ⁿ/ₐ
BAD776
External cut-in unit required
ⁿ/ₐ
BAF016
width
[mm]
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2535880000
2535880000
WIL-LWXXXX-6500D024-655SX...
LED 模块, 6500K, White, 193...
与荧光灯相比,LED 模块具备高能效和使用寿命,适...
4050118547542
Weidmueller Group
cool >5300 K
126
No
No
No
No
0.960
0.960
24
40
8
1933
silver gray
DC
40
3470
23
No
No
No
No
655
IP67
0.450
94054239
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表