目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2527 - Reducing nippels
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2527.prj},{NB=2527 - G1/8A},{DD1=17},{L1=22},{L2=15},{L3=7},{T=12},{SW=6},{DD6=G1/4},{M6=13.157},{P6=0.000},{DD2=G1/8A},{M2=9.728},{P2=0.000},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DD1
d1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
SW
[mm]
DD6
ⁿ/ₐ
DD2
ⁿ/ₐ
2527 - M10x1
17
22
15
7
12
6
M14x1.5
M10x1
2527 - G1/8A
17
22
15
7
12
6
G1/4
G1/8A
2527 - M14x1.5
20
24
15
9
12
8
M16x1.5
M14x1.5
2527 - G1/4A
20
24
15
9
12
8
G3/8
G1/4A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表