目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2502 - Quick-release couplings
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2502.prj},{NB=2502 - 9/9},{IDNR=},{DD1=17},{DD3=6},{L1=49},{DD2=9},{DD5=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
DD1
d1
[mm]
DD3
d3
[mm]
L1
[mm]
DD2
d2
[mm]
DD5
d5
[mm]
2502 - 9/9
17
6
49
9
9
2502 - 13/13
23
9
56
13
13
2502 - 19/19
31
13
90
19
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表