카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.00.30.0x.1 - Control fitting
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Composite accessoires
Control fitting
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_15/f12_15_03/2480_00_30_0x_1_asmtab.prj},{NB=2480.00.30.02.1},{BC=2480.00.30.02.1},{DOC=2480_00_30_0x.pdf},{TYP=2.000},{DC=mit Druckschalter, ohne Berstsicherung},{M=6.000},{SL=16.000},{ZTC=90262080},{PPATH=f12_15_03_00/2480_00_30_0x_1_asmsbl.prj},{GEW=1.830}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
TYP
ⁿ/ₐ
DC
Execution
ⁿ/ₐ
M
[mm]
SL
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2480.00.30.01.1
2480.00.30.01.1
1.000
ohne Druckschalter, ohne ...
6.000
16.000
90262080
1.810
2480.00.30.02.1
2480.00.30.02.1
2.000
mit Druckschalter, ohne B...
6.000
16.000
90262080
1.830
2480.00.30.03.1
2480.00.30.03.1
3.000
ohne Druckschalter, mit B...
6.000
16.000
90262080
1.810
2480.00.30.04.1
2480.00.30.04.1
4.000
mit Druckschalter, mit Be...
6.000
16.000
90262080
1.830
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성