目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.00.24.53-54 - 双重适配器 M6, 水平
FIBRO
标准件
弹簧
氮气弹簧
复合配件
Minimess system
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_15/f12_15_01/2480_00_24_53-54_asmtab.prj},{NB=2480.00.24.53},{BC=2480.00.24.53},{DOC=2480_00_24_5x.pdf},{ORDER=53},{TYP=lang},{L=42.000},{PPATH=f12_15_01_99/2480_00_24_53-54_asmsbl.prj},{ZTC=84818099},{GEW=0.088}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BC
订购编号
ⁿ/ₐ
TYP
ⁿ/ₐ
L
长度
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2480.00.24.53
2480.00.24.53
long
42.000
84818099
0.088
2480.00.24.54
2480.00.24.54
short
26.000
84818099
0.079
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表