카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2478.20.15.10. - Lifter, round with pilot pin hole to BMW standard
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring rams, stock lifters
Lifter to BMW-Standard
Powered by
CAD모델 선택
{fibro/normalien/f/f11/f11_04/2478_20_15_10_asmtab.prj},{NB=2478.20.15.10.142.034(0)},{DOC=2478_20_15_10_pdf},{D1=40.000},{D2=19.000},{D3=12.500},{D6=26.500},{C=6x45°},{L=74.0},{SA=0},{GEW=0.000},{M1=8.000},{ML1=16.000},{M2=6.000},{FEKL=8.800},{PPATH=2478_20_15_10_asmsbl.prj},{ML2=12.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
External diameter
[mm]
D2
Durchmesser Gasdruckfeder
[mm]
D3
Durchmesser Sucher
[mm]
D6
[mm]
C
Fase
[mm]
L
Length
[mm]
S
Working stroke
[mm]
GEW
[kg]
M1
[mm]
ML1
[mm]
M2
[mm]
FEKL
[mm]
ML2
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2478.20.15.10.111.009
2478.20.15.10.111.009
28.000
19.000
10.500
20.500
4x45°
49.0
9.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.014
2478.20.15.10.111.014
28.000
19.000
10.500
20.500
4x45°
53.5
13.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.023
2478.20.15.10.111.023
28.000
19.000
10.500
20.500
4x45°
62.5
22.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.034
2478.20.15.10.111.034
28.000
19.000
10.500
20.500
4x45°
74.0
34.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.045
2478.20.15.10.111.045
28.000
19.000
10.500
20.500
4x45°
85.0
45.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.059
2478.20.15.10.111.059
28.000
19.000
10.500
20.500
4x45°
98.5
58.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.075
2478.20.15.10.111.075
28.000
19.000
10.500
20.500
4x45°
115.0
75.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.095
2478.20.15.10.111.095
28.000
19.000
10.500
20.500
4x45°
135.0
95.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.111.120
2478.20.15.10.111.120
28.000
19.000
10.500
20.500
4x45°
160.0
120.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.009
2478.20.15.10.112.009
28.000
19.000
12.500
20.500
4x45°
49.0
9.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.014
2478.20.15.10.112.014
28.000
19.000
12.500
20.500
4x45°
53.5
13.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.023
2478.20.15.10.112.023
28.000
19.000
12.500
20.500
4x45°
62.5
22.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.034
2478.20.15.10.112.034
28.000
19.000
12.500
20.500
4x45°
74.0
34.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.045
2478.20.15.10.112.045
28.000
19.000
12.500
20.500
4x45°
85.0
45.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.059
2478.20.15.10.112.059
28.000
19.000
12.500
20.500
4x45°
98.5
58.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.075
2478.20.15.10.112.075
28.000
19.000
12.500
20.500
4x45°
115.0
75.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.095
2478.20.15.10.112.095
28.000
19.000
12.500
20.500
4x45°
135.0
95.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.112.120
2478.20.15.10.112.120
28.000
19.000
12.500
20.500
4x45°
160.0
120.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.009
2478.20.15.10.121.009
30.000
19.000
10.500
21.500
5x45°
49.0
9.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.014
2478.20.15.10.121.014
30.000
19.000
10.500
21.500
5x45°
53.5
13.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.023
2478.20.15.10.121.023
30.000
19.000
10.500
21.500
5x45°
62.5
22.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.034
2478.20.15.10.121.034
30.000
19.000
10.500
21.500
5x45°
74.0
34.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.045
2478.20.15.10.121.045
30.000
19.000
10.500
21.500
5x45°
85.0
45.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.059
2478.20.15.10.121.059
30.000
19.000
10.500
21.500
5x45°
98.5
58.500
0.000
8.000
16.000
6.000
8.800
12.000
82073010
2478.20.15.10.121.075
2478.20.15.10.121.075
30.000
19.000
10.500
21.500
5x45°
115.0
75.000
0.000
8.000
16.000
6.000
8.800
12.000
82073010
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2478.20.15.30. - Universal lifter unit, according to BMW standard
FIBRO
21.07.2023
2478.20. .1 - Spring ram with gas spring to VW standard
FIBRO
18.04.2023
2276. - Pilot unit to Mercedes-Benz Standard
FIBRO
21.07.2023
2478.20.15.20. - Lifter unit with installation block according to BMW stand...
FIBRO
21.07.2023
2478.20.15.40. - Universal lifter unit, according to BMW standard
FIBRO
21.07.2023
2478.20.20. - Lifting unit (not damped/damped) to Mercedes-Benz
FIBRO
21.07.2023
2478.20.15.23. - Lifter rail for lifter units to BMW standard
FIBRO
21.07.2023
2478.10. - Stock lifter
FIBRO
27.02.2024
2616. - Matrix without shoulder, round, ISO 8977
FIBRO
21.07.2023
WH - Hardened ejector pin
PROPLASTICA
19.08.2021
244.16. - Spring and spacer unit
FIBRO
21.07.2023
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
1200294 - SF-ASD 16
PHOENIX CONTACT
07.12.2023
Modèle 88135GSR - electric screwdriver torque controlled for HR bolt
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성