svenska
中文 (繁體)
English
2461060000 - RJ45M R1D 3.3N4Y/G TY
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (board connector)
Powered by
CAD모델 선택
{weidmueller_qs/27/46/02/01/2461060000.prj},{NB=2461060000},{MANUID=2461060000},{AAH185=13.500},{AAT080=8},{AAZ315=125},{AAZ316=125},{AAZ317=125},{AAZ332=3.300},{AAZ352=1},{AAZ360=-40},{AAZ361=85},{BAA020=16.800},{BAB577=21.350},{BAF016=15.900},{AAF040=0.003},{AAD931=85366990},{AAO676=2461060000},{AAO663=4050118476439},{PREVIEW=../../../../_pool_/1b/c8/24610600009999.png},{MANUTYPEDESC=RJ45M R1D 3.3N4Y/G TY},{DESCSHORT=PCB plug-in connector data, THT/THR solder connection, 1.27 mm, Number of poles: 8, 90°, 3.3 mm, Gold over nickel, black, Tray (manual assembly)},{DESCLONG=Pluggable PCB connector for connecting data lines.},{GTIN=4050118476439},{MANUNAME=Weidmueller Group},{AAB754=Socket},{AAC108=IP20},{AAC128=Fixed plug connector}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
GTIN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC128
design of plug connection
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAH185
assembly height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ351
Layout of solder pins
ⁿ/ₐ
AAZ352
Number of solder pins per pole
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAA020
height
[mm]
BAA097
color of housing
ⁿ/ₐ
BAB577
depth
[mm]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAF016
width
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2461060000
2461060000
RJ45M R1D 3.3N4Y/G TY
PCB plug-in connector dat...
Pluggable PCB connector f...
4050118476439
Weidmueller Group
Socket
IP20
Fixed plug connector
Blister
Nickel/gold
Phosphor bronze
13.500
CURUS
8
125
125
125
3.300
THR connection
linear
1
Standard
-40
85
30...80 µ" Ni / ≥ 30 µ" A...
16.800
black
21.350
V0
PA
soldering
THR connection
15.900
Surface mounting
0.003
85366990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성