您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24390. - Adjustable Clamping Levers with female thread
Halder
Standard Parts
Operating Elements
EH 24390. Adjustable Clamping Levers with inner parts from stainless steel / with screw
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2439/eh_2439.prj},{NB=EH 24390.0621 verstellbarer Klemmhebel},{BESTNR=24390.0621},{BESTNR1=2439.621},{AUS=mit Innengewinde, orange},{D1=30},{D2=M16},{D3=23.0},{H1=50.5},{H2=12.0},{H3=5.0},{H4=76.0},{L2=108},{T=22},{G=269},{NDM=13.835},{KDM=16},{H5=18.0},{H6=43.8},{H7=9.8},{D6=21.0},{D7=14},{D4=16},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L2
[mm]
T
>=
[mm]
G
weight
[g]
EH 24390.0032 Adjustable ...
24390.0032
with female thread, orang...
13
M3
10.0
24.5
4.0
3.5
30.5
30
7
25
EH 24390.0036 Adjustable ...
24390.0036
with female thread, orang...
13
M4
10.0
24.5
4.0
3.5
30.5
30
9
25
EH 24390.0111 Adjustable ...
24390.0111
with female thread, orang...
14
M5
10.0
24.5
4.0
3.0
35.0
45
8
33
EH 24390.0121 Adjustable ...
24390.0121
with female thread, orang...
14
M6
10.0
24.5
4.0
3.0
35.0
45
8
33
EH 24390.0321 Adjustable ...
24390.0321
with female thread, orang...
18
M8
13.5
31.0
6.5
3.0
45.0
62
10
67
EH 24390.0411 Adjustable ...
24390.0411
with female thread, orang...
22
M8
16.0
36.0
8.0
3.5
52.0
74
14
112
EH 24390.0421 Adjustable ...
24390.0421
with female thread, orang...
22
M10
16.0
36.0
8.0
3.5
52.0
74
14
109
EH 24390.0511 Adjustable ...
24390.0511
with female thread, orang...
25
M10
19.0
43.0
11.0
4.0
63.0
89
17
175
EH 24390.0521 Adjustable ...
24390.0521
with female thread, orang...
25
M12
19.0
43.0
11.0
4.0
63.0
89
17
171
EH 24390.0611 Adjustable ...
24390.0611
with female thread, orang...
30
M12
23.0
50.5
12.0
5.0
76.0
108
22
286
EH 24390.0621 Adjustable ...
24390.0621
with female thread, orang...
30
M16
23.0
50.5
12.0
5.0
76.0
108
22
269
EH 24390.0034 Adjustable ...
24390.0034
with female thread, black
13
M3
10.0
24.5
4.0
3.5
30.5
30
7
25
EH 24390.0038 Adjustable ...
24390.0038
with female thread, black
13
M4
10.0
24.5
4.0
3.5
30.5
30
9
25
EH 24390.0114 Adjustable ...
24390.0114
with female thread, black
14
M5
10.0
24.5
4.0
3.0
35.0
45
8
33
EH 24390.0124 Adjustable ...
24390.0124
with female thread, black
14
M6
10.0
24.5
4.0
3.0
35.0
45
8
33
EH 24390.0324 Adjustable ...
24390.0324
with female thread, black
18
M8
13.5
31.0
6.5
3.0
45.0
62
10
67
EH 24390.0414 Adjustable ...
24390.0414
with female thread, black
22
M8
16.0
36.0
8.0
3.5
52.0
74
14
112
EH 24390.0424 Adjustable ...
24390.0424
with female thread, black
22
M10
16.0
36.0
8.0
3.5
52.0
74
14
109
EH 24390.0514 Adjustable ...
24390.0514
with female thread, black
25
M10
19.0
43.0
11.0
4.0
63.0
89
17
175
EH 24390.0524 Adjustable ...
24390.0524
with female thread, black
25
M12
19.0
43.0
11.0
4.0
63.0
89
17
171
EH 24390.0614 Adjustable ...
24390.0614
with female thread, black
30
M12
23.0
50.5
12.0
5.0
76.0
108
22
286
EH 24390.0624 Adjustable ...
24390.0624
with female thread, black
30
M16
23.0
50.5
12.0
5.0
76.0
108
22
269
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表