目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-BS-CLAMP - 2/2-way Angle-Seat Control Valve
Buerkert
Process and Control Valves
Control Valves
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/schraegsitzventile/pneumatisch/2300-bs-clamp.prj},{NB=2300-BS-CLAMP-DN25-TG04-050-0-8696},{PPATH=2300sbls.prj},{DN=25},{D=50.5x25.4x1.65},{LTA=TG04},{ANTG=050},{WW=0},{DWST=EE},{WKST=VA},{KV=16},{NR=5},{LTAC=1},{ANTYV=8696},{ANTYVB='8696'},{DIST1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection D1TxD2TxST
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m³/h]
2300-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
050
5
2300-BS-CLAMP-DN15-TH42-0...
15
25.2x12.7x1.2
TH42
070
5
2300-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
050
10
2300-BS-CLAMP-DN20-TH43-0...
20
25.2x19.05x1.2
TH43
070
10
2300-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
050
16
2300-BS-CLAMP-DN25-TG04-0...
25
50.5x25.4x1.65
TG04
070
16
2300-BS-CLAMP-DN40-TG05-0...
40
50.5x38.1x1.65
TG05
090
34
2300-BS-CLAMP-DN40-TG05-1...
40
50.5x38.1x1.65
TG05
130
36
2300-BS-CLAMP-DN50-TG06-0...
50
64.0x50.8x1.65
TG06
090
49
2300-BS-CLAMP-DN50-TG06-1...
50
64.0x50.8x1.65
TG06
130
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表