23-220 - Adjustable Hinge 28/1"
IPS
ips
Metric
Accessories
Hinges
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/hinges/23_220_asmtab.prj},{NB=23-220-0288},{PN=23-220},{DESCRIPTION=Adjustable Hinge 28 Series},{SWING=0},{SERIES=28},{SCREWS=24-110-4},{SN=BHCS M4X10},{PSL=8},{NUTS=20-037},{TN=M4 T-Slot Nut Zn 30/28},{HNUT=24-706-4},{HN=M4 Hex Nut},{MAT=Acetal},{FIN=Black Finish},{WEIGHT=38},{B=36.5},{B1=25.4},{H=43.0},{H1=31.7},{DF=10.0},{DB=6.5},{T=12.7},{T1=6.7},{PPATH=parts/23_220_asmtpl.prj},{SPN=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SCREWS
Screws
ⁿ/ₐ
SN
Screw Name
ⁿ/ₐ
PSCREWS
Screws for Panel Mount
ⁿ/ₐ
PSN
Panel Mount Screw Name
ⁿ/ₐ
NUTS
T-Nuts
ⁿ/ₐ
TN
T-Nut Name
ⁿ/ₐ
HNUT
Hex Nut
ⁿ/ₐ
HN
Hex Nut Name
[mm]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
WEIGHT
Weight
[g]
23-220
23-220
Adjustable Hinge 28 Serie...
28
24-110-4
BHCS M4X10
24-108-4
BHCS M4x8
20-037
M4 T-Slot Nut Zn 30/28
24-706-4
M4 Hex Nut
Acetal
Black Finish
38
23-220
23-220
Adjustable Hinge 1" Serie...
1"
25-106-1
BHCS #8-32X3/8"
-
-
25-045
#8-32 Economy Offset T-Nu...
25-045
#8-32 Hex Nut
Acetal
Black Finish
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表