您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain
Halder
Standard Parts
Machine and Fixture Elements
EH 22720. Ball-Ended Thrust Screws, headless
flat-faced ball, plain
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2272_a/eh_2272_2/eh_2272_2_assmtab.prj},{NB=EH 22720.0852 Kugeldruckschraube (0)},{BESTNR=22720.0852},{BESTNR1=2272.852},{MAT=Nirosta},{AUS=abgeflachte Kugel, Auflageflaeche plan},{D1=M 8},{ROT=0},{DNDM=8.000},{DKDM=6.466},{L2=12.0},{D3=4.5},{KG=5.5},{SW=4.0},{BESTA=15.0},{G=2.90},{L6=0.900},{A=1.550},{D4=6.250},{T=4.000},{VERS=64.000},{L1=13.200},{PPATH=eh_2272_2_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L2
[mm]
D3
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22720.0542 Ball-Ended ...
22720.0542
steel, heat-treated
flat-faced ball, plain su...
M 4
5.6
1.8
2.5
2.0
3.5
0.51
EH 22720.0543 Ball-Ended ...
22720.0543
steel, heat-treated
flat-faced ball, plain su...
M 4
7.6
1.8
2.5
2.0
3.5
0.61
EH 22720.0544 Ball-Ended ...
22720.0544
steel, heat-treated
flat-faced ball, plain su...
M 4
9.6
1.8
2.5
2.0
3.5
0.54
EH 22720.0545 Ball-Ended ...
22720.0545
steel, heat-treated
flat-faced ball, plain su...
M 4
11.6
1.8
2.5
2.0
3.5
0.91
EH 22720.0546 Ball-Ended ...
22720.0546
steel, heat-treated
flat-faced ball, plain su...
M 4
15.6
1.8
2.5
2.0
3.5
0.97
EH 22720.0552 Ball-Ended ...
22720.0552
steel, heat-treated
flat-faced ball, plain su...
M 5
7.5
2.2
3.0
2.5
4.5
0.62
EH 22720.0553 Ball-Ended ...
22720.0553
steel, heat-treated
flat-faced ball, plain su...
M 5
9.5
2.2
3.0
2.5
4.5
0.84
EH 22720.0554 Ball-Ended ...
22720.0554
steel, heat-treated
flat-faced ball, plain su...
M 5
11.5
2.2
3.0
2.5
4.5
1.10
EH 22720.0555 Ball-Ended ...
22720.0555
steel, heat-treated
flat-faced ball, plain su...
M 5
15.5
2.2
3.0
2.5
4.5
1.70
EH 22720.0556 Ball-Ended ...
22720.0556
steel, heat-treated
flat-faced ball, plain su...
M 5
19.5
2.2
3.0
2.5
4.5
2.20
EH 22720.0558 Ball-Ended ...
22720.0558
steel, heat-treated
flat-faced ball, plain su...
M 5
24.5
2.2
3.0
2.5
4.5
2.60
EH 22720.0562 Ball-Ended ...
22720.0562
steel, heat-treated
flat-faced ball, plain su...
M 6
10.0
3.2
4.0
3.0
9.0
1.50
EH 22720.0563 Ball-Ended ...
22720.0563
steel, heat-treated
flat-faced ball, plain su...
M 6
12.0
3.2
4.0
3.0
9.0
1.60
EH 22720.0564 Ball-Ended ...
22720.0564
steel, heat-treated
flat-faced ball, plain su...
M 6
16.0
3.2
4.0
3.0
9.0
2.50
EH 22720.0565 Ball-Ended ...
22720.0565
steel, heat-treated
flat-faced ball, plain su...
M 6
20.0
3.2
4.0
3.0
9.0
3.20
EH 22720.0566 Ball-Ended ...
22720.0566
steel, heat-treated
flat-faced ball, plain su...
M 6
25.0
3.2
4.0
3.0
9.0
3.80
EH 22720.0581 Ball-Ended ...
22720.0581
steel, heat-treated
flat-faced ball, plain su...
M 8
10.0
4.5
5.5
4.0
15.0
2.60
EH 22720.0582 Ball-Ended ...
22720.0582
steel, heat-treated
flat-faced ball, plain su...
M 8
12.0
4.5
5.5
4.0
15.0
2.90
EH 22720.0583 Ball-Ended ...
22720.0583
steel, heat-treated
flat-faced ball, plain su...
M 8
16.0
4.5
5.5
4.0
15.0
4.00
EH 22720.0584 Ball-Ended ...
22720.0584
steel, heat-treated
flat-faced ball, plain su...
M 8
20.0
4.5
5.5
4.0
15.0
5.30
EH 22720.0585 Ball-Ended ...
22720.0585
steel, heat-treated
flat-faced ball, plain su...
M 8
25.0
4.5
5.5
4.0
15.0
6.80
EH 22720.0586 Ball-Ended ...
22720.0586
steel, heat-treated
flat-faced ball, plain su...
M 8
30.0
4.5
5.5
4.0
15.0
8.40
EH 22720.0601 Ball-Ended ...
22720.0601
steel, heat-treated
flat-faced ball, plain su...
M 10
12.0
6.0
7.0
5.0
20.0
4.70
EH 22720.0602 Ball-Ended ...
22720.0602
steel, heat-treated
flat-faced ball, plain su...
M 10
16.0
6.0
7.0
5.0
20.0
6.10
EH 22720.0603 Ball-Ended ...
22720.0603
steel, heat-treated
flat-faced ball, plain su...
M 10
20.0
6.0
7.0
5.0
20.0
7.90
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表