您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22700. - Ball-Ended Thrust Screws, headless, ball protected against rotating / flat-faced ball, ribbed
Halder
Standard Parts
Machine and Fixture Elements
EH 22700. Ball-Ended Thrust Screws, headless, ball protected against rotating
flat-faced ball, ribbed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2270_b/eh_2270_3/eh_2270_3_assmtab.prj},{NB=EH 22700.0726 Kugeldruckschraube (0)},{BESTNR=22700.0726},{BESTNR1=2270.726},{AUS=ohne Kopf, abgeflachte Kugel, Auflageflaeche geriffelt},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=10.106},{L=40},{D3=7.2},{KG=8.5},{SW=6},{BESTA=18},{G=24.0},{T=7},{AB=1.000},{C=0.150},{A=2.250},{L5=2.850},{VERS=11.000},{PPATH=eh_2270_3_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
[mm]
D3
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
EH 22700.0693 Ball-Ended ...
22700.0693
without head, flat-faced ...
M 8
16
4.5
5.5
4
9
3.7
EH 22700.0694 Ball-Ended ...
22700.0694
without head, flat-faced ...
M 8
20
4.5
5.5
4
9
4.9
EH 22700.0695 Ball-Ended ...
22700.0695
without head, flat-faced ...
M 8
25
4.5
5.5
4
9
6.6
EH 22700.0696 Ball-Ended ...
22700.0696
without head, flat-faced ...
M 8
30
4.5
5.5
4
9
8.0
EH 22700.0703 Ball-Ended ...
22700.0703
without head, flat-faced ...
M 10
20
6.0
7.0
5
12
7.5
EH 22700.0704 Ball-Ended ...
22700.0704
without head, flat-faced ...
M 10
25
6.0
7.0
5
12
9.9
EH 22700.0706 Ball-Ended ...
22700.0706
without head, flat-faced ...
M 10
35
6.0
7.0
5
12
15.0
EH 22700.0708 Ball-Ended ...
22700.0708
without head, flat-faced ...
M 10
40
6.0
7.0
5
12
17.0
EH 22700.0722 Ball-Ended ...
22700.0722
without head, flat-faced ...
M 12
20
7.2
8.5
6
18
11.0
EH 22700.0724 Ball-Ended ...
22700.0724
without head, flat-faced ...
M 12
30
7.2
8.5
6
18
18.0
EH 22700.0726 Ball-Ended ...
22700.0726
without head, flat-faced ...
M 12
40
7.2
8.5
6
18
24.0
EH 22700.0728 Ball-Ended ...
22700.0728
without head, flat-faced ...
M 12
50
7.2
8.5
6
18
32.0
EH 22700.0761 Ball-Ended ...
22700.0761
without head, flat-faced ...
M 16
20
10.7
12.0
8
36
22.0
EH 22700.0762 Ball-Ended ...
22700.0762
without head, flat-faced ...
M 16
25
10.7
12.0
8
36
27.0
EH 22700.0764 Ball-Ended ...
22700.0764
without head, flat-faced ...
M 16
35
10.7
12.0
8
36
38.0
EH 22700.0766 Ball-Ended ...
22700.0766
without head, flat-faced ...
M 16
50
10.7
12.0
8
36
60.0
EH 22700.0772 Ball-Ended ...
22700.0772
without head, flat-faced ...
M 20
30
13.5
15.0
10
60
51.0
EH 22700.0774 Ball-Ended ...
22700.0774
without head, flat-faced ...
M 20
40
13.5
15.0
10
60
69.0
EH 22700.0775 Ball-Ended ...
22700.0775
without head, flat-faced ...
M 20
50
13.5
15.0
10
60
90.0
EH 22700.0776 Ball-Ended ...
22700.0776
without head, flat-faced ...
M 20
60
13.5
15.0
10
60
110.0
EH 22700.0782 Ball-Ended ...
22700.0782
without head, flat-faced ...
M 24
35
15.8
18.0
12
80
84.0
EH 22700.0784 Ball-Ended ...
22700.0784
without head, flat-faced ...
M 24
50
15.8
18.0
12
80
128.0
EH 22700.0786 Ball-Ended ...
22700.0786
without head, flat-faced ...
M 24
80
15.8
18.0
12
80
215.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表