您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22700. - Ball-Ended Thrust Screws, headed, ball protected against rotating / flat-faced ball, plain
Halder
Standard Parts
Machine and Fixture Elements
EH 22700. Ball-Ended Thrust Screws, headed, ball protected against rotating
flat-faced ball, plain
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2270_a/eh_2270_1/eh_2270_1_assmtab.prj},{NB=EH 22700.0176 Kugeldruckschraube (0)},{BESTNR=22700.0176},{BESTNR1=2270.176},{MAT=Stahl},{AUS=mit Kopf, abgeflachte Kugel, Auflageflaeche plan},{D1=M 20},{ROT=0},{DNDM=20.000},{DKDM=16.933},{L=100},{D2=30},{D3=13.5},{L3=20},{L4=48.0},{KG=15.0},{SW=17},{BESTA=60},{G=304.0},{T=10},{A=3.300},{L5=5.500},{RS=2.000},{VERS=18.000},{PPATH=eh_2270_1_sbl.prj},{FUNC=Pressing, Clamping, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
Gewinde
ⁿ/ₐ
L
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
KG
Ball
[mm]
SW
[mm]
BESTA
max. load capacity for static load/max.
[kN]
G
Weight
[g]
EH 22700.0062 Ball-Ended ...
22700.0062
steel
with knob, flat-faced bal...
M 6
20
10
3.2
6
3.0
4.0
5
6
6.1
EH 22700.0064 Ball-Ended ...
22700.0064
steel
with knob, flat-faced bal...
M 6
30
10
3.2
6
3.0
4.0
5
6
7.7
EH 22700.0066 Ball-Ended ...
22700.0066
steel
with knob, flat-faced bal...
M 6
40
10
3.2
6
16.0
4.0
5
6
10.0
EH 22700.0082 Ball-Ended ...
22700.0082
steel
with knob, flat-faced bal...
M 8
20
13
4.5
8
3.5
5.5
6
9
13.0
EH 22700.0084 Ball-Ended ...
22700.0084
steel
with knob, flat-faced bal...
M 8
35
13
4.5
8
3.5
5.5
6
9
17.0
EH 22700.0086 Ball-Ended ...
22700.0086
steel
with knob, flat-faced bal...
M 8
50
13
4.5
8
22.0
5.5
6
9
23.0
EH 22700.0102 Ball-Ended ...
22700.0102
steel
with knob, flat-faced bal...
M 10
25
16
6.0
10
4.5
7.0
8
12
24.0
EH 22700.0104 Ball-Ended ...
22700.0104
steel
with knob, flat-faced bal...
M 10
40
16
6.0
10
4.5
7.0
8
12
31.0
EH 22700.0106 Ball-Ended ...
22700.0106
steel
with knob, flat-faced bal...
M 10
60
16
6.0
10
28.0
7.0
8
12
44.0
EH 22700.0122 Ball-Ended ...
22700.0122
steel
with knob, flat-faced bal...
M 12
30
18
7.2
12
5.0
8.5
10
18
38.0
EH 22700.0124 Ball-Ended ...
22700.0124
steel
with knob, flat-faced bal...
M 12
50
18
7.2
12
5.0
8.5
10
18
52.0
EH 22700.0126 Ball-Ended ...
22700.0126
steel
with knob, flat-faced bal...
M 12
80
18
7.2
12
44.0
8.5
10
18
80.0
EH 22700.0162 Ball-Ended ...
22700.0162
steel
with knob, flat-faced bal...
M 16
40
24
10.7
16
6.0
12.0
14
36
92.0
EH 22700.0164 Ball-Ended ...
22700.0164
steel
with knob, flat-faced bal...
M 16
60
24
10.7
16
6.0
12.0
14
36
118.0
EH 22700.0166 Ball-Ended ...
22700.0166
steel
with knob, flat-faced bal...
M 16
80
24
10.7
16
36.0
12.0
14
36
153.0
EH 22700.0172 Ball-Ended ...
22700.0172
steel
with knob, flat-faced bal...
M 20
50
30
13.5
20
7.5
15.0
17
60
181.0
EH 22700.0174 Ball-Ended ...
22700.0174
steel
with knob, flat-faced bal...
M 20
80
30
13.5
20
28.0
15.0
17
60
255.0
EH 22700.0176 Ball-Ended ...
22700.0176
steel
with knob, flat-faced bal...
M 20
100
30
13.5
20
48.0
15.0
17
60
304.0
EH 22700.0182 Ball-Ended ...
22700.0182
steel
with knob, flat-faced bal...
M 24
60
36
15.8
24
9.0
18.0
19
80
325.0
EH 22700.0184 Ball-Ended ...
22700.0184
steel
with knob, flat-faced bal...
M 24
90
36
15.8
24
30.0
18.0
19
80
430.0
EH 22700.0186 Ball-Ended ...
22700.0186
steel
with knob, flat-faced bal...
M 24
120
36
15.8
24
60.0
18.0
19
80
535.0
EH 22700.0302 Ball-Ended ...
22700.0302
Stainless Steel
with knob, flat-faced bal...
M 6
20
10
3.2
6
3.0
4.0
5
6
6.1
EH 22700.0304 Ball-Ended ...
22700.0304
Stainless Steel
with knob, flat-faced bal...
M 6
30
10
3.2
6
3.0
4.0
5
6
7.7
EH 22700.0306 Ball-Ended ...
22700.0306
Stainless Steel
with knob, flat-faced bal...
M 6
40
10
3.2
6
16.0
4.0
5
6
10.0
EH 22700.0312 Ball-Ended ...
22700.0312
Stainless Steel
with knob, flat-faced bal...
M 8
20
13
4.5
8
3.5
5.5
6
9
13.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表