您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Pin with male thread, ribbed surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22690. Pins
with male thread, ribbed surface
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2269_b/eh_2269_4/eh_2269_4.prj},{NB=EH 22690.0242 Bolzen},{BESTNR=22690.0242},{BESTNR1=2269.242},{AUS=mit Aussengewinde, Auflageflaeche geriffelt},{L1=15},{D=M 16},{DNDM=16.000},{DKDM=13.546},{D1=30},{D2=33.0},{L2=34},{SW=30},{G=106},{RA=2.0},{H=3.000},{Z=6.000},{FUNC=Attaching, Applying, Leveling, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
L1
±0.1
[mm]
D
Thread
ⁿ/ₐ
D1
[mm]
D2
[mm]
L2
[mm]
SW
[mm]
G
Weight
[g]
22690.0221 Pin
22690.0221
with male thread, ribbed ...
10
M 8
17
19.4
20
17
21
22690.0231 Pin
22690.0231
with male thread, ribbed ...
10
M 10
19
21.9
22
19
30
22690.0232 Pin
22690.0232
with male thread, ribbed ...
15
M 10
19
21.9
27
19
41
22690.0201 Pin
22690.0201
with male thread, ribbed ...
10
M 12
22
25.2
24
22
38
22690.0202 Pin
22690.0202
with male thread, ribbed ...
15
M 12
22
25.2
29
22
54
22690.0242 Pin
22690.0242
with male thread, ribbed ...
15
M 16
30
33.0
34
30
106
22690.0243 Pin
22690.0243
with male thread, ribbed ...
20
M 16
30
33.0
39
30
136
22690.0252 Pin
22690.0252
with male thread, ribbed ...
20
M 20
36
40.0
44
36
210
22690.0253 Pin
22690.0253
with male thread, ribbed ...
25
M 20
36
40.0
49
36
253
22690.0262 Pin
22690.0262
with male thread, ribbed ...
20
M 24
41
46.0
49
41
297
22690.0263 Pin
22690.0263
with male thread, ribbed ...
25
M 24
41
46.0
54
41
353
22690.0264 Pin
22690.0264
with male thread, ribbed ...
30
M 24
41
46.0
59
41
410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表