您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22590. - Leveling Pads / with bolt
Halder
Standard Parts
Machine and Fixture Elements
EH 22590. Leveling Pads
with bolt
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2259_a/eh_2259_2/eh_2259_2_assmtab.prj},{NB=EH 22590.0556 Gelenkteller (0)},{BESTNR=22590.0556},{BESTNR1=2259.556},{AUS=Teller aus Delrin, Kugelelement mit Bolzen aus Nirosta},{D1=M 12},{ROT=0},{DNDM=12.000},{DKDM=9.853},{L1=150},{D2=40},{L2=144.5},{H1=26},{H2=6.0},{SW=19},{BELSTA=18},{G=175.3},{VERS=18.000},{H3=14.300},{H4=17.000},{H5=5.500},{H6=11.700},{D3=22.000},{D4=19.500},{DK=10.200},{R=9.000},{MH=9.600},{FA=1.000},{DNDM1=12.000},{DKDM1=10.106},{PPATH=eh_2259_2_sbl.prj},{FUNC=Pressing, Applying, Adjusting, Leveling, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
BELSTA
max. load capacity for static load/max.
[kN]
G
weight
[g]
22590.0410 Leveling Pad
22590.0410
pad and ball bearing with...
M 6
60
20
57.0
14
2.5
10
10
32.2
22590.0422 Leveling Pad
22590.0422
pad and ball bearing with...
M 8
80
25
76.0
18
4.0
13
18
64.7
22590.0438 Leveling Pad
22590.0438
pad and ball bearing with...
M 10
100
32
95.5
22
5.0
17
20
130.3
22590.0442 Leveling Pad
22590.0442
pad and ball bearing with...
M 10
150
32
145.5
22
5.0
17
20
155.3
22590.0452 Leveling Pad
22590.0452
pad and ball bearing with...
M 12
100
40
94.5
26
6.0
19
35
210.3
22590.0456 Leveling Pad
22590.0456
pad and ball bearing with...
M 12
150
40
144.5
26
6.0
19
35
255.3
22590.0468 Leveling Pad
22590.0468
pad and ball bearing with...
M 16
100
50
94.0
32
7.0
24
45
404.2
22590.0472 Leveling Pad
22590.0472
pad and ball bearing with...
M 16
200
50
194.0
32
7.0
24
45
539.2
22590.0482 Leveling Pad
22590.0482
pad and ball bearing with...
M 20
100
60
92.5
42
8.0
30
55
738.0
22590.0488 Leveling Pad
22590.0488
pad and ball bearing with...
M 20
200
60
192.5
42
8.0
30
55
948.0
22590.0495 Leveling Pad
22590.0495
pad and ball bearing with...
M 24
100
60
91.0
45
9.5
36
65
845.0
22590.0498 Leveling Pad
22590.0498
pad and ball bearing with...
M 24
200
60
191.0
45
9.5
36
65
1145.0
22590.0510 Leveling Pad
22590.0510
pad from Delrin, ball bea...
M 6
60
20
57.0
14
2.5
10
4
20.2
22590.0522 Leveling Pad
22590.0522
pad from Delrin, ball bea...
M 8
80
25
76.0
18
4.0
13
7
44.7
22590.0538 Leveling Pad
22590.0538
pad from Delrin, ball bea...
M 10
100
32
95.5
22
5.0
17
10
90.3
22590.0542 Leveling Pad
22590.0542
pad from Delrin, ball bea...
M 10
150
32
145.5
22
5.0
17
10
120.3
22590.0552 Leveling Pad
22590.0552
pad from Delrin, ball bea...
M 12
100
40
94.5
26
6.0
19
18
136.3
22590.0556 Leveling Pad
22590.0556
pad from Delrin, ball bea...
M 12
150
40
144.5
26
6.0
19
18
175.3
22590.0568 Leveling Pad
22590.0568
pad from Delrin, ball bea...
M 16
100
50
94.0
32
7.0
24
20
253.2
22590.0572 Leveling Pad
22590.0572
pad from Delrin, ball bea...
M 16
200
50
194.0
32
7.0
24
20
389.2
22590.0582 Leveling Pad
22590.0582
pad from Delrin, ball bea...
M 20
100
60
92.5
42
8.0
30
22
468.0
22590.0588 Leveling Pad
22590.0588
pad from Delrin, ball bea...
M 20
200
60
192.5
42
8.0
30
22
678.0
22590.0595 Leveling Pad
22590.0595
pad from Delrin, ball bea...
M 24
100
60
91.0
45
9.5
36
25
655.0
22590.0598 Leveling Pad
22590.0598
pad from Delrin, ball bea...
M 24
200
60
191.0
45
9.5
36
25
945.0
22590.0610 Leveling Pad
22590.0610
pad and ball bearing with...
M 6
60
20
57.0
14
2.5
10
8
29.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Assembly group C - MC
Camozzi
16.05.2024
EH 22590. - Leveling Pads with fixing holes / with bolt
Halder
22.12.2022
EH 23310. - Down-Thrust Clamps with Adjusting Clamping Lever
Halder
22.12.2022
EH 24650. - Star Grips DIN 6336, cast iron / with threaded blind hole, form...
Halder
22.12.2022
MAE-GT-2259-IG-D-RF/POM - Levelling Pads 2259 with internal thread, Type D,...
MÄDLER
26.04.2024
WAG50_56 - Leveling feet¡¤Universal adjustment type¡¤Fully reinforced polya...
Yiheda 3D Electronic Gallery
09.05.2024
EH 22590. - Leveling Pads / without bolt
Halder
22.12.2022
EH 24670. - Star Grips DIN 6336, plastic / with threaded bushing, form K
Halder
22.12.2022
AJPD, AJPDR, AJPDS, AJPDSR - Adjuster Feet - Resin Rubber Type
Misumi
09.09.2019
EH 23080. - Collar Nut DIN 6331 (height 1,5 d)
Halder
22.12.2022
LF - Leveling feet
nVent HOFFMAN
20.11.2023
EH 22560. - Thrust Pads DIN 6311 and low model / DIN 6311, with spring reta...
Halder
22.12.2022
LEMNT, LEMNS - Adjuster Feet - Rotary Type
Misumi
09.09.2019
EH 22980. - Swing Bolts DIN 444, form B, quality 8.8
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表