您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22540. - Grub Screws DIN 6332 with thrust point form S / with internal hexagon
Halder
Standard Parts
Machine and Fixture Elements
EH 22540. Grub Screws with thrust point DIN 6332
with internal hexagon
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2254/eh_2254_b/eh_2254_b.prj},{NB=EH 22540.0503 Gewindestift},{BESTNR=22540.0503},{BESTNR1=2254.503},{AUS=mit Innensechskant},{MAT=Stahl},{D1=M 20},{L1=150},{D2=15.5},{D3=14.4},{L2=14.0},{L3=5.5},{L4=155.5},{L5=–},{SW=10},{G=284.0},{DN=20},{DK=17.5},{R=13},{ST=10},{FUNC=Pressing, Attaching, Applying, Balancing, Leveling, Positioning},{COLOR=0.590}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
h11
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
~
[mm]
L5
~
[mm]
SW
[mm]
G
weight
[g]
EH 22540.0361 Grub Screw
22540.0361
with internal hexagon
Steel
M 6
30
4.5
4.0
6.0
2.5
32.1
–
3
4.3
EH 22540.0362 Grub Screw
22540.0362
with internal hexagon
Steel
M 6
50
4.5
4.0
6.0
2.5
52.1
–
3
7.6
EH 22540.0381 Grub Screw
22540.0381
with internal hexagon
Steel
M 8
40
6.0
5.4
7.5
3.0
43.0
42.5
4
11.0
EH 22540.0382 Grub Screw
22540.0382
with internal hexagon
Steel
M 8
60
6.0
5.4
7.5
3.0
63.0
62.5
4
17.0
EH 22540.0401 Grub Screw
22540.0401
with internal hexagon
Steel
M 10
60
8.0
7.2
9.0
4.5
63.6
62.6
5
26.0
EH 22540.0402 Grub Screw
22540.0402
with internal hexagon
Steel
M 10
80
8.0
7.2
9.0
4.5
83.6
82.6
5
36.0
EH 22540.0421 Grub Screw
22540.0421
with internal hexagon
Steel
M 12
60
8.0
7.2
10.0
4.5
64.6
62.6
6
36.0
EH 22540.0422 Grub Screw
22540.0422
with internal hexagon
Steel
M 12
80
8.0
7.2
10.0
4.5
84.6
82.6
6
50.0
EH 22540.0423 Grub Screw
22540.0423
with internal hexagon
Steel
M 12
100
8.0
7.2
10.0
4.5
104.6
102.6
6
64.0
EH 22540.0461 Grub Screw
22540.0461
with internal hexagon
Steel
M 16
80
12.0
11.0
12.0
5.0
85.4
82.9
8
91.0
EH 22540.0462 Grub Screw
22540.0462
with internal hexagon
Steel
M 16
100
12.0
11.0
12.0
5.0
105.4
102.9
8
118.0
EH 22540.0463 Grub Screw
22540.0463
with internal hexagon
Steel
M 16
125
12.0
11.0
12.0
5.0
130.4
127.9
8
150.0
EH 22540.0501 Grub Screw
22540.0501
with internal hexagon
Steel
M 20
100
15.5
14.4
14.0
5.5
105.5
–
10
182.0
EH 22540.0502 Grub Screw
22540.0502
with internal hexagon
Steel
M 20
125
15.5
14.4
14.0
5.5
130.5
–
10
233.0
EH 22540.0503 Grub Screw
22540.0503
with internal hexagon
Steel
M 20
150
15.5
14.4
14.0
5.5
155.5
–
10
284.0
EH 22540.1361 Grub Screw
22540.1361
with internal hexagon
Stainless steel
M 6
30
4.5
4.0
6.0
2.5
32.1
–
3
4.3
EH 22540.1362 Grub Screw
22540.1362
with internal hexagon
Stainless steel
M 6
50
4.5
4.0
6.0
2.5
52.1
–
3
7.6
EH 22540.1381 Grub Screw
22540.1381
with internal hexagon
Stainless steel
M 8
40
6.0
5.4
7.5
3.0
43.0
42.5
4
11.0
EH 22540.1382 Grub Screw
22540.1382
with internal hexagon
Stainless steel
M 8
60
6.0
5.4
7.5
3.0
63.0
62.5
4
17.0
EH 22540.1401 Grub Screw
22540.1401
with internal hexagon
Stainless steel
M 10
60
8.0
7.2
9.0
4.5
63.6
62.6
5
26.0
EH 22540.1402 Grub Screw
22540.1402
with internal hexagon
Stainless steel
M 10
80
8.0
7.2
9.0
4.5
83.6
82.6
5
36.0
EH 22540.1421 Grub Screw
22540.1421
with internal hexagon
Stainless steel
M 12
60
8.0
7.2
10.0
4.5
64.6
62.6
6
36.0
EH 22540.1422 Grub Screw
22540.1422
with internal hexagon
Stainless steel
M 12
80
8.0
7.2
10.0
4.5
84.6
82.6
6
50.0
EH 22540.1423 Grub Screw
22540.1423
with internal hexagon
Stainless steel
M 12
100
8.0
7.2
10.0
4.5
104.6
102.6
6
64.0
EH 22540.1461 Grub Screw
22540.1461
with internal hexagon
Stainless steel
M 16
80
12.0
11.0
12.0
5.0
85.4
82.9
8
91.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表