2250077 1
Bel Fuse
Magnetic Solutions
2250077-1
Powered by
CAD模型選擇
{belfuse/magnetic_solutions/2250077_1/2250077_1.prj},{NB=2250077-1},{SHA256=qdhviKKIE10Sb/HNuCdRDATjnwUF5YQSrIQghH1GuP4=},{INAME=00222__22500772d1},{PN=2250077-1},{DESC=1X1, 7D144ET, 10/100, PoE, Tab Up, With LED},{BRAND=TRP},{SPEED=10/100BASE-T},{NOP=1X1},{LED=Yes},{LEDT=G/Y},{HP=Standard},{EMI=Yes},{PC=Tab Up},{OT=-40 to 85},{PR=PoE 15W}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
SPEED
Speed
ⁿ/ₐ
NOP
Number of Ports
ⁿ/ₐ
LED
ⁿ/ₐ
LEDT
LED Type
ⁿ/ₐ
HP
Height Profile
ⁿ/ₐ
EMI
EMI Tabs
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
OT
Operating Temperature
[°C]
PR
PoE Rating
ⁿ/ₐ
2250077-1
2250077-1
1X1, 7D144ET, 10/100, PoE...
TRP
10/100BASE-T
1X1
Yes
G/Y
Standard
Yes
Tab Up
-40 to 85
PoE 15W
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表