目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2207, 2208, 2209 - Economy Anti-Vibration Mounts
80/20
Inch
Floor to Frame
Powered by
CAD模型選擇
{8020/inch/floor_to_frame/2207.prj},{NB=2207},{PN=2207},{LC=100},{A=3/8-16},{B=1.250},{C=3.335},{D=2.000},{E=1.775},{F=0.562},{W=0.320}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
LC
Load Capacity
[lbs.]
A
ⁿ/ₐ
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
W
Weight
[lbs.]
2207
2207
100
3/8-16
1.250
3.335
2.000
1.775
0.562
0.320
2208
2208
240
1/2-13
1.875
3.750
2.151
2.117
0.750
0.800
2209
2209
650
3/4-10
3.000
4.125
2.000
2.739
1.125
2.380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表