214750
Molex
Cable Assemblies
Micro-Fit 3.0 Both Ends
Micro-Fit 3.0
Powered by
CAD模型選擇
{molex/cable_assemblies/micro_fit_3_0_both_ends/micro_fit_3_0/214750.prj},{NB=2147501103},{SHA256=t/yTXxvTjSAUBFjnUZh7utjwDBiVbbrQFGATAHlzfH4=},{INAME=00024__2147501103},{PN=2147501103},{DESC=Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black},{CABLELENGTH=600.00mm},{CIRCUITS=10},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=1},{PITCH=3.00mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
2147501021
2147501021
Micro-Fit 3.0 Female-to-M...
150.00mm
2
Female-Female
Tin
1
3.00mm
2147501022
2147501022
Micro-Fit 3.0 Female-to-M...
300.00mm
2
Female-Female
Tin
1
3.00mm
2147501023
2147501023
Micro-Fit 3.0 Female-to-M...
600.00mm
2
Female-Female
Tin
1
3.00mm
2147501031
2147501031
Micro-Fit 3.0 Female-to-M...
150.00mm
3
Female-Female
Tin
1
3.00mm
2147501032
2147501032
Micro-Fit 3.0 Female-to-M...
300.00mm
3
Female-Female
Tin
1
3.00mm
2147501033
2147501033
Micro-Fit 3.0 Female-to-M...
600.00mm
3
Female-Female
Tin
1
3.00mm
2147501041
2147501041
Micro-Fit 3.0 Female-to-M...
150.00mm
4
Female-Female
Tin
1
3.00mm
2147501042
2147501042
Micro-Fit 3.0 Female-to-M...
300.00mm
4
Female-Female
Tin
1
3.00mm
2147501043
2147501043
Micro-Fit 3.0 Female-to-M...
600.00mm
4
Female-Female
Tin
1
3.00mm
2147501051
2147501051
Micro-Fit 3.0 Female-to-M...
150.00mm
5
Female-Female
Tin
1
3.00mm
2147501052
2147501052
Micro-Fit 3.0 Female-to-M...
300.00mm
5
Female-Female
Tin
1
3.00mm
2147501053
2147501053
Micro-Fit 3.0 Female-to-M...
600.00mm
5
Female-Female
Tin
1
3.00mm
2147501061
2147501061
Micro-Fit 3.0 Female-to-M...
150.00mm
6
Female-Female
Tin
1
3.00mm
2147501062
2147501062
Micro-Fit 3.0 Female-to-M...
300.00mm
6
Female-Female
Tin
1
3.00mm
2147501063
2147501063
Micro-Fit 3.0 Female-to-M...
600.00mm
6
Female-Female
Tin
1
3.00mm
2147501081
2147501081
Micro-Fit 3.0 Female-to-M...
150.00mm
8
Female-Female
Tin
1
3.00mm
2147501082
2147501082
Micro-Fit 3.0 Female-to-M...
300.00mm
8
Female-Female
Tin
1
3.00mm
2147501083
2147501083
Micro-Fit 3.0 Female-to-M...
600.00mm
8
Female-Female
Tin
1
3.00mm
2147501101
2147501101
Micro-Fit 3.0 Female-to-M...
150.00mm
10
Female-Female
Tin
1
3.00mm
2147501102
2147501102
Micro-Fit 3.0 Female-to-M...
300.00mm
10
Female-Female
Tin
1
3.00mm
2147501103
2147501103
Micro-Fit 3.0 Female-to-M...
600.00mm
10
Female-Female
Tin
1
3.00mm
2147502021
2147502021
Micro-Fit 3.0 Female-to-M...
150.00mm
2
Female-Female
Gold
1
3.00mm
2147502022
2147502022
Micro-Fit 3.0 Female-to-M...
300.00mm
2
Female-Female
Gold
1
3.00mm
2147502023
2147502023
Micro-Fit 3.0 Female-to-M...
600.00mm
2
Female-Female
Gold
1
3.00mm
2147502031
2147502031
Micro-Fit 3.0 Female-to-M...
150.00mm
3
Female-Female
Gold
1
3.00mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表