目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VS-ASME-CLAMP - 2/2-way diaphragm valve ELEMENT, forged body, clamp connection, DN 15-50, ASME
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vs-asme-clamp.prj},{NB=2103-VS-ASME-C-DN20-TG03-070-A/B---117},{PPATH=2103sblvsc.prj},{DN=20},{NORM=ASME BPE},{DN1=20},{DWST=EA},{D=25.0x19,05x1,65},{LTA=TG03},{LC=117.0},{ANTG=070},{WW=A/B},{KV=10.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=25},{ANTYV=-},{ANTYVB='-'},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection CxDxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
LC
length of body
[mm]
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VS-ASME-C-DN08-TG50-...
08
ASME BPE
08
25.0x6,35x0,89
TG50
64.5
050
A/B
2103-VS-ASME-C-DN08-TG50-...
08
ASME BPE
08
25.0x6,35x0,89
TG50
64.5
050
I
2103-VS-ASME-C-DN08-TG50-...
08
ASME BPE
08
25.0x6,35x0,89
TG50
64.5
050
0
2103-VS-ASME-C-DN08-TG50-...
08
ASME BPE
08
25.0x6,35x0,89
TG50
78.0
050
A/B
2103-VS-ASME-C-DN08-TG50-...
08
ASME BPE
08
25.0x6,35x0,89
TG50
78.0
050
I
2103-VS-ASME-C-DN08-TG50-...
08
ASME BPE
08
25.0x6,35x0,89
TG50
78.0
050
0
2103-VS-ASME-C-DN10-TG01-...
08
ASME BPE
10
25.0x9,53x0,89
TG01
89.0
050
A/B
2103-VS-ASME-C-DN10-TG01-...
08
ASME BPE
10
25.0x9,53x0,89
TG01
89.0
050
I
2103-VS-ASME-C-DN10-TG01-...
08
ASME BPE
10
25.0x9,53x0,89
TG01
89.0
050
0
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
89.0
050
A/B
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
89.0
050
I
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
89.0
050
0
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
89.0
070
A/B
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
89.0
070
I
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
89.0
070
0
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
108.0
050
A/B
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
108.0
050
I
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
108.0
050
0
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
108.0
070
A/B
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
108.0
070
I
2103-VS-ASME-C-DN15-TG02-...
15
ASME BPE
15
25.0x12,7x1,65
TG02
108.0
070
0
2103-VS-ASME-C-DN20-TG03-...
20
ASME BPE
20
25.0x19,05x1,65
TG03
102.0
070
A/B
2103-VS-ASME-C-DN20-TG03-...
20
ASME BPE
20
25.0x19,05x1,65
TG03
102.0
070
I
2103-VS-ASME-C-DN20-TG03-...
20
ASME BPE
20
25.0x19,05x1,65
TG03
102.0
070
0
2103-VS-ASME-C-DN20-TG03-...
20
ASME BPE
20
25.0x19,05x1,65
TG03
117.0
070
A/B
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表