目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
2101L PCX Hub City Models - Series 2100 PCX
Hub City
Worm Gear Drives
Double Reduction PCX
2100 PCX Series
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/double_reduct_wgd_pcx/series2100_pcx/2101l_pcx_asmtab.prj},{NB=0230-20521_DL-LR},{OD=0.875},{ID=0.500},{CD=2.063},{CD1=1.334},{A=3.635},{A1=2.635},{B=1.500},{B1=1.186},{D=2.437},{D1=1.562},{E=5.870},{F=1.670},{H=1.760},{I=3.820},{K=1.500},{S=8.500},{T=4.250},{T1=1.560},{V1=2.185},{V2=1.960},{W=1.950},{Y=1.920},{Q1=5.860},{Q2=4.130},{AA=4.0000},{BB=2.0000},{CC=2.0000},{DD=1.0000},{FF=0.5000},{GG=0.7000},{HH=5.0000},{JJ=2.5000},{KK=2.8750},{LL=1.4375},{NN=0.7000},{OO=0.7000},{WTL=0},{AX=3.06000},{MN=2101L},{PRIM=131},{SEC=214-56C},{GT=WR},{FS=N/A},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Shaft},{OT=Shaft},{G=0.4999},{J=1/8 x 1/16},{U=0.8754},{X=3/16 x 3/32},{EE=3/8-16UNC - 2B},{MM=3/8-16UNC - 2B},{RATIO=50/1},{STYLE=D},{AS=DL-LR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
PRIM
Primary
ⁿ/ₐ
SEC
Secondary
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
CD
C.D.
[Inch]
CD1
C.D.1
[Inch]
A
[Inch]
A1
[Inch]
B
[Inch]
B1
[Inch]
D
[Inch]
D1
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
J Keyway
[Inch]
K
[Inch]
S
[Inch]
T
[Inch]
T1
[Inch]
U
[Inch]
V1
[Inch]
V2
[Inch]
W
[Inch]
X
X Keyway
[Inch]
Y
[Inch]
Q1
[Inch]
Q2
[Inch]
AA
[Inch]
BB
[Inch]
CC
[Inch]
DD
[Inch]
EE
[Inch]
FF
[Inch]
GG
[Inch]
HH
[Inch]
JJ
[Inch]
KK
[Inch]
LL
[Inch]
MM
[Inch]
NN
[Inch]
OO
[Inch]
WTL
Wt.
[Lbs]
0230-20521_DL-LR
0230-20521_DL-LR
2101L
131
214-56C
WR
N/A
0.875
2101L 50/1 WR Double Outp...
Right Angle
PowerCubeX Worm Gear Driv...
Shaft
0.500
Shaft
2.063
1.334
3.635
2.635
1.500
1.186
2.437
1.562
5.870
1.670
0.4999
1.760
3.820
1/8 x 1/16
1.500
8.500
4.250
1.560
0.8754
2.185
1.960
1.950
3/16 x 3/32
1.920
5.860
4.130
4.0000
2.0000
2.0000
1.0000
3/8-16UNC - 2B
0.5000
0.7000
5.0000
2.5000
2.8750
1.4375
3/8-16UNC - 2B
0.7000
0.7000
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MR 2I 50...180 - Gearmotors MR 2I 50...180
Rossi
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表