您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
21-314 - Threaded Casters, Swivel 5", M10 Stem
IPS
ips
Metric
Accessories
Casters
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/casters/21_314_asmtab.prj},{NB=21-314},{PN=21-314},{DESCRIPTION=Threaded Casters, Swivel 5\", M10 Stem},{LOAD=893 (201)},{WHEEL=Hard Rubber},{WHC=Pressed Steel},{LOCK=None},{MAT=Pressed Steel},{W=31.8},{D=127 (5\")},{DD=127},{H=152.4},{R=41.3},{D2=M10},{D22=10},{L=38.1},{WEIGHT=1.04},{PPATH=parts/21_314_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LOAD
Load Capacity
[kg (lbs)]
WHEEL
Wheel
ⁿ/ₐ
WHC
Wheel Center
ⁿ/ₐ
LOCK
Lock
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
[mm]
D
[mm]
H
[mm]
R
[mm]
D2
ⁿ/ₐ
L
[mm]
WEIGHT
Weight
[kg]
21-314
21-314
Threaded Casters, Swivel ...
893 (201)
Hard Rubber
Pressed Steel
None
Pressed Steel
31.8
127 (5")
152.4
41.3
M10
38.1
1.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
21-315 - Threaded Casters, Swivel 5", M10 Stem with Brake
IPS
02.02.2023
Swivel Caster Ø 80 / 100 / 125 with System Brake and Mounting Plate 40 / 45
FATH
02.07.2024
Swivel Caster Ø 80 / 100 / 125 with Mounting Plate 40 / 45
FATH
02.07.2024
40H Series Steel - Heavy Duty Shock Absorbing
Caster Concepts
12.01.2021
Swivel Caster Ø 75
FATH
02.07.2024
Heavy-duty Swivel Caster Ø 200 with Mounting Plate 40 / 45
FATH
02.07.2024
21-310 - Hollow King Pin, Swivel 3", Locking
IPS
02.02.2023
Swivel Caster Ø 75 with System Brake
FATH
02.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表