21-312 - Plate Type Casters, Swivel 5" - Top Plate
IPS
ips
Metric
Accessories
Casters
Powered by
CAD模型選擇
{weiss/ips/metric/accessories/casters/21_312_asmtab.prj},{NB=21-312},{PN=21-312},{DESCRIPTION=Plate Type Casters, Swivel 5\" - Top Plate},{TYPE=Swivel},{LOCK=None},{LOAD=1334 (300)},{WHEEL=Blue Grey Rubber},{MAT=Pressed Steel},{D=127 (5\")},{DD=127.0},{W=25.4},{H=164.7},{R=41.3},{T=2.5},{A=74.6},{B=40},{WEIGHT=1.14},{PPATH=parts/21_312_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LOCK
Lock
ⁿ/ₐ
LOAD
Load Capacity
[N (lbs)]
WHEEL
Wheel
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
W
[mm]
H
[mm]
R
[mm]
T
[mm]
A
[mm]
B
[mm]
WEIGHT
Weight
[kg]
21-312
21-312
Plate Type Casters, Swive...
Swivel
None
1334 (300)
Blue Grey Rubber
Pressed Steel
127 (5")
25.4
164.7
41.3
2.5
74.6
40
1.14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表